USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all AS-Interface
Schneider Eletric LF4P08D Picture
Discontinued

LF4P08D

Schneider Eletric LF4P08D Picture
Discontinued
LF4P08D

TeSys LF - enclosed DOL reversing starter - 2.5...4 A

Show more characteristics
LF4P08D  has not been replaced. Please contact your customer care center for more information.
  • Price*
    774.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LF
    device short name
    LF4P
    product or component type
    Enclosed DOL reversing starter
    device application
    AS interface
    device composition
    Reversing contactor
    AS interface module
    Circuit-breaker
    utilisation category
    AC-3
    network type
    AC
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    thermal protection adjustment range
    2.5…4 A
    control type
    Rotary handle protection control - OFF - Trip - ON
    Selector switch 3 positions start/stop/start - 1 - 0 - 2
    Complementary
    motor power kW
    0.75 kW 220/230 V AC 50/60 Hz
    1.5 kW 400/415 V AC 50/60 Hz
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    Power circuit 415 V AC 50/60 Hz
    Output control relay 250 V AC 50/60 Hz
    Output control relay 30 V DC
    [Uimp] rated impulse withstand voltage
    6 kV power circuit IEC 60947-1
    2.5 kV 24 V IEC 60947-1
    2.5 kV sensor IEC 60947-1
    2.5 kV AS-Interface IEC 60947-1
    insulation resistance
    > 1000 mOhm output and communication
    insulation
    1500 V between output and ground
    1500 V between output and internal logic
    between input and communication
    [Ui] rated insulation voltage
    415 V AC 50/60 Hz IEC 60947
    [Ithe] conventional enclosed thermal current
    5 A output control relay 104 °F (40 °C)
    protection type
    Inductive overvoltage
    Phase failure
    Thermal protection
    Short-circuit protection (magnetic)
    breaking capacity
    100 kA 230/240 V IEC 60947-2
    100 kA 400/415 V IEC 60947-2
    mechanical durability
    0.1 Mcycles circuit breaker
    30 Mcycles contactor
    electrical durability
    Circuit breaker 0.1 Mcycles
    Contactor 0.8 Mcycles - AC-3 - 8.5 A
    Relay 0.1 Mcycles - 24 V 6 cyc/mn - AC-12 - 5 A
    Relay 1 Mcycles - 24 V 15 cyc/mn - AC-12 - 1 A
    Relay 0.5 Mcycles - 24 V 15 cyc/mn - AC-14 - 1 A
    Relay 1 Mcycles - 24 V 15 cyc/mn - AC-14 - 0.5 A
    Relay 5 Mcycles - 24 V 30 cyc/mn - AC-14 - 0.25 A
    Relay 0.1 Mcycles - 24 V 6 cyc/mn - DC-12 - 5 A
    Relay 0.2 Mcycles - 24 V 6 cyc/mn - DC-12 - 2 A
    Relay 0.5 Mcycles - 24 V 15 cyc/mn - DC-3 - 1 A
    Relay 1 Mcycles - 24 V 30 cyc/mn - DC-3 - 0.25 A
    current consumption
    20 mA communication bus during operation
    60 mA communication bus sensor
    0 mA 24 V supply circuit de-energisation
    30 mA 24 V supply circuit maintained mode
    110 mA 24 V supply circuit inrush
    20 mA output relay
    local signalling
    Product status 3 LEDs
    Input/output status LED
    number of inputs
    2 M12
    nominal input value
    19...30 V 50 mA - DC
    input description
    Status D0 forward stop - bit value 0
    Status D1 reverse stop - bit value 0
    Status D2 disable relay - bit value 0
    Status D3 unused - bit value 0
    Status D0 forward start - bit value 1
    Status D1 reverse start - bit value 1
    Status D2 enable relay - bit value 1
    Status D3 unused - bit value 1
    input type
    Resistive
    sensor compatibility
    2 or 3-wire PNP
    output description
    Command D0 not ready - bit value 0
    Command D1 stopped - bit value 0
    Command D2 sensor 1 missing - bit value 0
    Command D3 sensor 2 missing - bit value 0
    Command D0 ready - bit value 1
    Command D1 started - bit value 1
    Command D2 sensor 1 present - bit value 1
    Command D3 sensor 2 present - bit value 1
    response time
    <= 10 ms closing output control relay
    <= 15 ms opening output control relay
    contacts type and composition
    1 C/O
    AS-interface profile
    7DFF - standard
    cable gland type
    Supply circuit Pg 16 - 0.39…0.59 in (10…15 mm)
    Power circuit Pg 16 - 0.39…0.59 in (10…15 mm)
    Output control relay Pg 13 - 0.39…0.59 in (10…15 mm)
    Output control relay Pg 16 - 0.39…0.59 in (10…15 mm)
    connections - terminals
    Supply circuit screw clamp terminals 1 x 1.5...2 x 6 mm² - rigid
    Supply circuit screw clamp terminals 1 x 1.5...2 x 6 mm² - flexible without cable end
    Supply circuit screw clamp terminals 1 x 1.5...2 x 4 mm² - flexible with cable end
    Power circuit screw clamp terminals 1 x 1.5...2 x 4 mm² - rigid
    Power circuit screw clamp terminals 1 x 1.5...2 x 4 mm² - flexible without cable end
    Power circuit screw clamp terminals 1 x 1.5...2 x 2.5 mm² - flexible with cable end
    Output control relay screw clamp terminals 1 x 0.5...1 x 1.5 mm² - flexible without cable end
    Output control relay screw clamp terminals 1 x 0.5...1 x 1.5 mm² - flexible with cable end
    Output control relay screw clamp terminals 1 x 0.5...1 x 1.5 mm² - rigid
    tightening torque
    Supply circuit 15.05 lbf.in (1.7 N.m) flat Ø 5.5 mm
    Power circuit 7.08 lbf.in (0.8 N.m) flat Ø 5.5 mm
    Output control relay 6.20 lbf.in (0.7 N.m) flat Ø 3.5 mm
    width
    6.89 in (175 mm)
    height
    7.68 in (195 mm)
    depth
    6.89 in (175 mm)
    net weight
    3.53 lb(US) (1.6 kg)
    Environment
    electromagnetic compatibility
    Electrostatic discharge 8 kV in air)level 3 EN/IEC 61000-4-2
    Electrostatic discharge 4 kV in indirect mode)level 2 EN/IEC 61000-4-2
    Surge immunity test 4 kV power, line to ground)level 4 IEC 61000-4-5
    Surge immunity test 2 kV power, line to line)level 4 EN/IEC 61000-4-5
    Surge immunity test 2 kV control circuit, line to ground)level 2 IEC 61000-4-5
    Surge immunity test 500 V control circuit, line to line)level 2 EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test 2 kVlevel 3 EN/IEC 61000-4-4
    Conducted RF disturbances 10 V/m IEC 61000-4-6
    Conducted RF disturbances 10 V/m ENV 50141
    Radiated radio-frequency electromagnetic field immunity test 10 V/m IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test 10 V/m ENV 50204
    Radiated radio-frequency electromagnetic field immunity test 10 V/m ENV 50140
    Disturbing field emissionclass B ENV 55011
    Disturbing field emissionclass B CISPR 11
    mechanical robustness
    Shocks contactor open - 10 Gn IEC 60068-2-27
    Shocks contactor closed - 15 gn IEC 60068-2-27
    Vibrations contactor open - 2 Gn IEC 60068-2-6
    Vibrations contactor closed - 4 gn IEC 60068-2-6
    IP degree of protection
    IP54 IEC 60529
    protective treatment
    TC
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1
    operating altitude
    6561.68 ft (2000 m)
    standards
    IEC 60204-1
    EN 60439-1
    IEC 60439-1
    EN 60204-1
    IEC 60947-1
    EN 60947-1
    material
    Bottom polycarbonate + 20 % FG - black
    Top polycarbonate + 20 % FG - white RAL 9001
    ambient air temperature for operation
    23…104 °F (-5…40 °C) IEC 61439-1
    ambient air temperature for storage
    -40…176 °F (-40…80 °C) IEC 61439-1
    Ordering and shipping details
    Category
    22313-CTRS,D-LINE,ENCL (METAL)
    Discount Schedule
    I11
    GTIN
    03389118325333
    Package weight(Lbs)
    4.19 lb(US) (1.900 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 189.1 KB
    Date 12/1/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /