Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LGP36250U31X Picture

LGP36250U31X

Green premium brand logo Product Logo
Schneider Eletric LGP36250U31X Picture
LGP36250U31X
Green premium brand logo Product Logo

POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3, 250A, 3P, 600V, 18kA

Show more characteristics
  • 5,081.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, standard, Micrologic 3.3, LI
    Interrupt Code
    G
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    18 kA 600 V AC
    35 kA 480 V AC
    65 kA 240 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Terminal nut line
    Lugs load
    Wire Size
    AWG 2...500 kcmil aluminium)1
    AWG 2...600 kcmil copper)1
    Terminal Type
    AL400L61K3
    height
    287.02 mm (11.3 in)
    width
    139.70 mm (5.5 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    327.48…442.54 lbf.in (37…50 N.m) 0.05…0.37 in² (35…240 mm²) AWG 2...500 kcmil)
    327.48…442.54 lbf.in (37…50 N.m) AWG 2...500 kcmil)
    327.48…442.54 lbf.in (37…50 N.m) 0.05…0.47 in² (35…300 mm²) AWG 2...600 kcmil)
    0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    327.48…442.54 lbf.in (37…50 N.m) AWG 2...600 kcmil)
    AWG 2...500 kcmil)
    31.86…38.94 lbf.in (3.6…4.4 N.m) 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    AWG 2...600 kcmil)
    Environment
    product certifications
    CE
    IEC
    CSA
    NMX
    CCC
    UL listed
    Ordering and shipping details
    Category
    01116-L ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    15.00 lb(US) (6.804 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DIDP and DINP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with MicroLogic™ Trip Units—User Guide (Version 2.0)
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Size pdf
    Size 24.8 MB
    Date 1/7/20
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Micrologic™ 0, 1, 2, and 3 Trip Units (Version 1.0)
    Description
    This manual describes operation of the Micrologic 0, 1, 2, and 3 trip units only.
    Size pdf
    Size 7 MB
    Date 1/31/11
    Description
    This manual describes operation of the Micrologic 0, 1, 2, and 3 trip units only.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ L-Frame Electronic Trip Circuit Breaker Installation (Version 05)
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    Size pdf
    Size 5.9 MB
    Date 1/30/16
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LGP36250U31X : LGP36250U31X_ROHS_CHINA_DECLARATION
    Description
    LGP36250U31X_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LGP36250U31X_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LGP36250U31X : LGP36250U31X_ROHS_DECLARATION
    Description
    LGP36250U31X_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LGP36250U31X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LGP36250U31X : LGP36250U31X_REACH_DECLARATION
    Description
    LGP36250U31X_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    LGP36250U31X_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /