Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square-Duct Wireways
Schneider Eletric LJB126X Picture

LJB126X

Product Logo
Schneider Eletric LJB126X Picture
LJB126X
Product Logo

WIREWAY 12 x 6 - N12 - Cross

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 683.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    SQUARE-Duct
    Product
    Cross
    Cross Section
    12 x 6 in
    Enclosure Rating
    NEMA 12
    Certifications
    UL Listed
    Ordering and shipping details
    Category
    01424 - LJB WIREWAY, NEMA 12
    Discount Schedule
    PE9
    GTIN
    00785901205258
    Package weight(Lbs)
    26.1 lb(US) (11.84 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LJB126X : WIREWAY 12 x 6 - N12 - Cross
    Description
    WIREWAY 12 x 6 - N12 - Cross
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    WIREWAY 12 x 6 - N12 - Cross
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LJB126X : WIREWAY 12 x 6 - N12 - Cross
    Description
    WIREWAY 12 x 6 - N12 - Cross
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    WIREWAY 12 x 6 - N12 - Cross
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LJB126X : WIREWAY 12 x 6 - N12 - Cross
    Description
    WIREWAY 12 x 6 - N12 - Cross
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    WIREWAY 12 x 6 - N12 - Cross
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.