Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Square-Duct Wireways
Schneider Eletric LJB890C Picture

LJB890C

Product Logo
Schneider Eletric LJB890C Picture
LJB890C
Product Logo

WIREWAY 8 x 8 - N12 - 90 deg Connector

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 38.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    SQUARE-Duct
    Product
    Connector 90°
    Cross Section
    8 x 8 in
    Enclosure Rating
    NEMA 12
    Certifications
    UL Listed
    Ordering and shipping details
    Category
    01424 - LJB WIREWAY, NEMA 12
    Discount Schedule
    PE9
    GTIN
    00785901217695
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LJB890C : WIREWAY 8 x 8 - N12 - 90 deg Connector
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LJB890C : WIREWAY 8 x 8 - N12 - 90 deg Connector
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LJB890C : WIREWAY 8 x 8 - N12 - 90 deg Connector
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    WIREWAY 8 x 8 - N12 - 90 deg Connector
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /