Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LJL36600U31XSO Picture

LJL36600U31XSO

Green premium brand logo Product Logo
Schneider Eletric LJL36600U31XSO Picture
LJL36600U31XSO
Green premium brand logo Product Logo

Circuit breaker, PowerPact L, Micrologic 3.3, 600A, 3 poles, 600 V, 25 kA, 80% rated, shunt trip

Show more characteristics
  • 11,258.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, standard, Micrologic 3.3, LI
    Interrupt Code
    J
    Options
    Shunt trip 24 V DC
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    600 A
    Number of Poles
    3P
    Interrupt Rating
    100 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Size
    AWG 2/0...500 kcmil aluminium/copper)2
    AWG 2...600 kcmil copper)1
    Terminal Type
    AL600LS52K3
    I-Line Phase Connection
    ABC
    Maximum Height
    13.39 in (340.11 mm)
    Maximum Width
    7.27 in (184.66 mm)
    Maximum Depth
    6.61 in (167.89 mm)
    tightening torque
    442.54 lbf.in (50 N.m) 0.11…0.37 in² (70…240 mm²) AWG 2/0...500 kcmil)
    442.54 lbf.in (50 N.m) 0.05…0.47 in² (35…300 mm²) AWG 2...600 kcmil)
    Environment
    product certifications
    CSA 22-2
    CCC
    IEC
    CE
    UL 489
    NMX
    NEMA
    Ordering and shipping details
    Category
    01116-L ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    GTIN
    00785901977483
    Package weight(Lbs)
    15.00 lb(US) (6.804 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French4
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.2 MB
    Date 2/5/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 24.8 MB
    Date 1/7/20
    prp.document.label.format pdf
    Size 7 MB
    Date 6/30/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 949.4 KB
    Date 11/26/14
    prp.document.label.format pdf
    Size 328.8 KB
    Date 4/20/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.9 MB
    Date 1/30/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LJL36600U31XSO : LJL36600U31XSO_ROHS_CHINA_DECLARATION
    Description
    LJL36600U31XSO_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    LJL36600U31XSO_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LJL36600U31XSO : LJL36600U31XSO_ROHS_DECLARATION
    Description
    LJL36600U31XSO_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    LJL36600U31XSO_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LJL36600U31XSO : LJL36600U31XSO_REACH_DECLARATION
    Description
    LJL36600U31XSO_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    LJL36600U31XSO_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.