Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys LK4 Non fusible disconnect switches
Schneider Eletric LK4UU3N Picture

LK4UU3N

Schneider Eletric LK4UU3N Picture
LK4UU3N

TeSys LK - disconnect switch -3P - 1000A - AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5,372.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LK
    product or component type
    Disconnect Switch
    disconnector device type
    Non-fusible disconnect switch
    suitability for isolation
    Yes
    Complementary
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    [Ie] rated operational current
    630 A690 V AC AC-22A IEC
    400 A690 V AC AC-23A IEC
    1000 A400 V AC AC-22A IEC
    1000 A400 V AC AC-23A IEC
    1000 A CSA
    1000 A UL
    [Ue] rated operational voltage
    600 V AC 50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    control type
    Rotary handle
    type of operating handle
    External right side
    External frontal
    mounting support
    Plate
    [Uimp] rated impulse withstand voltage
    12 kV IEC
    rated power in W
    560 kW 500 V
    400 kW 690 V
    560 kW 400 V
    rated power in hp
    200 hp 240 V 480 A AC
    500 hp 480 V 590 A AC
    500 hp 600 V 472 A AC
    [Icw] rated short-time withstand current
    75 kA
    mechanical durability
    3500 cycles
    electrical durability
    500 cycles
    connections - terminals
    lugs-ring terminals 2 0.05 in² (34 mm²)
    bars 2 50 x 5 mm
    height
    12.60 in (320 mm)
    width
    14.57 in (370 mm)
    depth
    5.51 in (140 mm)
    Environment
    standards
    CSA C22.2 No 4
    UL98
    IEC 60947-3
    product certifications
    UL
    CE
    CSA
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901546955
    Package weight(Lbs)
    8.90 kg (19.62 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Manual Motor Control Switches and Disconnects Catalog (Version 3.0)
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Size pdf
    Size 10.7 MB
    Date 4/8/16
    Description
    This catalog contains product selection information, dimensions, and wiring for Manual Motor Control Switches and Disconnects, Vario™, GS1, GS2, LK4, MD Enclosed, and TeSys™ DF Fuseholders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 3/5/18
    Files in document
    stp
    716.3 KB
    pdf
    478.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    600–1200 A, LK4SU3N, LK4TU3N, LK4UU3N, LK4WU3N, Instruction Bulletin (Version 02)
    Description
    Instruction Bulletin for 600–1200 A, LK4SU3N, LK4TU3N, LK4UU3N, LK4WU3N disconnect switches
    Size pdf
    Size 733.8 KB
    Date 10/31/17
    Description
    Instruction Bulletin for 600–1200 A, LK4SU3N, LK4TU3N, LK4UU3N, LK4WU3N disconnect switches
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LK4UU3N : TeSys LK - disconnect switch -3P - 1000A - AC
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LK4UU3N : TeSys LK - disconnect switch -3P - 1000A - AC
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LK4UU3N : TeSys LK - disconnect switch -3P - 1000A - AC
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    TeSys LK - disconnect switch -3P - 1000A - AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /