USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LLL36250U31X Picture

LLL36250U31X

Green premium brand logo Product Logo
Schneider Eletric LLL36250U31X Picture
LLL36250U31X
Green premium brand logo Product Logo

POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3, 250A, 3P, 600V, 50kA

Show more characteristics
  • Price*
    9,918.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, standard, Micrologic 3.3, LI
    Interrupt Code
    L
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    250 A
    Number of Poles
    3P
    Interrupt Rating
    50 kA 600 V AC
    100 kA 480 V AC
    125 kA 240 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Size
    AWG 2...500 kcmil aluminium)1
    AWG 2...600 kcmil copper)1
    Terminal Type
    AL400L61K3
    height
    287.02 mm (11.3 in)
    width
    139.70 mm (5.5 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    327.48…442.54 lbf.in (37…50 N.m) 0.05…0.37 in² (35…240 mm²) AWG 2...500 kcmil)
    327.48…442.54 lbf.in (37…50 N.m) 0.05…0.47 in² (35…300 mm²) AWG 2...600 kcmil)
    327.48…442.54 lbf.in (37…50 N.m) AWG 2...500 kcmil)
    0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    31.86…38.94 lbf.in (3.6…4.4 N.m) 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10)
    327.48…442.54 lbf.in (37…50 N.m) AWG 2...600 kcmil)
    AWG 2...500 kcmil)
    AWG 2...600 kcmil)
    Environment
    product certifications
    CSA
    CCC
    CE
    UL listed
    NMX
    Ordering and shipping details
    Category
    01116-L ELEC TRIP UNIT MOUNT BREAKER/SW
    Discount Schedule
    DE2
    GTIN
    00785901489481
    Package weight(Lbs)
    15.00 lb(US) (6.804 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units—User Guide (Version 1.0)
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Size pdf
    Size 19.3 MB
    Date 8/31/15
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Micrologic™ 0, 1, 2, and 3 Trip Units (Version 1.0)
    Description
    This manual describes operation of the Micrologic 0, 1, 2, and 3 trip units only.
    Size pdf
    Size 7 MB
    Date 1/31/11
    Description
    This manual describes operation of the Micrologic 0, 1, 2, and 3 trip units only.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ L-Frame Electronic Trip Circuit Breaker Installation (Version 05)
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    Size pdf
    Size 5.9 MB
    Date 1/30/16
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LLL36250U31X_ROHS_CHINA_DECLARATION
    Description
    LLL36250U31X_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    LLL36250U31X_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LLL36250U31X_ROHS_DECLARATION
    Description
    LLL36250U31X_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    LLL36250U31X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LLL36250U31X_REACH_DECLARATION
    Description
    LLL36250U31X_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    LLL36250U31X_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /