USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LR2K Overload Relays
Schneider Eletric LR2K0310 Picture

LR2K0310

Schneider Eletric LR2K0310 Picture
LR2K0310

TeSys K, differential thermal overload relay, 2.6 to 3.7 A, class 10A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRK
    product or component type
    Differential thermal overload relay
    device short name
    LR2K
    relay application
    Motor protection
    product compatibility
    LC7K
    LP1K
    LP4K
    LC1K
    network type
    DC
    AC
    thermal overload class
    Class 10A IEC 60947-4-1
    thermal protection adjustment range
    2.6…3.7 A
    [Ui] rated insulation voltage
    Power circuit 690 V BS 4941
    Power circuit 690 V IEC 60947
    Power circuit 750 V VDE 0110 group C
    Power circuit 600 V CSA C22.2 No 14
    Complementary
    network frequency
    <= 400 Hz
    mounting support
    Under contactor
    Plate, with specific accessories
    Rail, with specific accessories
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    6 A signalling circuit
    [Ue] rated operational voltage
    <= 690 V power circuit
    690 V AC AC-15 signalling circuit
    250 V DC DC-13 signalling circuit
    associated fuse rating
    6 A gG signalling circuit VDE 0660
    6 A gG signalling circuit IEC 60947
    [Uimp] rated impulse withstand voltage
    6 kV
    power dissipation per pole
    2 W
    phase failure sensitivity
    Yes IEC 60947-4-1
    local signalling
    Trip indicator yellow)
    control type
    Red push-button trip test function
    Blue push-button stop and manual reset
    selector switch manual or automatic reset
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.56 in (65 mm)
    net weight
    0.32 lb(US) (0.145 kg)
    Environment
    standards
    IEC 60947
    VDE 0660
    BS 4941
    NF C 63-650
    product certifications
    UL
    CSA
    protective treatment
    TC IEC 60068
    TC DIN 50016
    IP degree of protection
    IP2x IEC 60529
    ambient air temperature for operation
    -4…131 °F (-20…55 °C) without derating IEC 60947
    -22…140 °F (-30…60 °C) with derating IEC 60947
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Shocks NO contact10 Gn for 11 ms IEC 60068-2-27
    Shocks NC contact10 Gn for 11 ms IEC 60068-2-27
    Vibrations NO contact2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations NC contact2 Gn, 5...300 Hz IEC 60068-2-6
    Ordering and shipping details
    Category
    22324 - CONTACTOR,K-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    00785901883050
    Package weight(Lbs)
    0.16 kg (0.35 lb(US))
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages21
    • English19
    • Chinese8
    • French10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LR2K0310: TeSys K - differential thermal overload relays -2.6...3.7 A - class 10A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LR2K0310: TeSys K - differential thermal overload relays -2.6...3.7 A - class 10A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 888.1 KB
    Date 4/2/14
    Files in document
    Thermal overload relays adjustable from 0,11A to 16A. (Version 1.0)
    Files in document
    dwf
    1.5 KB
    dxf
    46.3 KB
    wmf
    10.4 KB
    dwg
    33.1 KB
    Size zip
    Size 91.3 KB
    Date 5/23/06
    Files in document
    dwf
    1.5 KB
    dxf
    46.3 KB
    wmf
    10.4 KB
    dwg
    33.1 KB
    Thermal overload relays adjustable from 0,11A to 16A. (Version 1.0)
    Files in document
    dwg
    29.2 KB
    dwf
    938 B
    dxf
    34.9 KB
    wmf
    4.9 KB
    Size zip
    Size 69.9 KB
    Date 5/23/06
    Files in document
    dwg
    29.2 KB
    dwf
    938 B
    dxf
    34.9 KB
    wmf
    4.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 114.1 KB
    Date 5/15/19
    Size pdf
    Size 193.1 KB
    Date 4/3/19
    Size pdf
    Size 384.5 KB
    Date 7/28/16
    UL Listed RMPT RMT RMC (Version 1.0)
    Description
    NKCR_E164353_Analog Interface
    Size htm
    Size 311 B
    Date 3/11/04
    Description
    NKCR_E164353_Analog Interface
    Size pdf
    Size 1.1 MB
    Date 9/21/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LR2K, thermal overload relay (Version 04)
    Description
    LR2K, thermal overload relay - IS printed on the box
    Size pdf
    Size 597.5 KB
    Date 4/1/16
    Description
    LR2K, thermal overload relay - IS printed on the box
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 296.1 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LR2K0310_ROHS_DECLARATION
    Description
    LR2K0310_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LR2K0310_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LR2K0310_REACH_DECLARATION
    Description
    LR2K0310_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LR2K0310_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LR2K0310_ROHS_CHINA_DECLARATION
    Description
    LR2K0310_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LR2K0310_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /