USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LR2K Overload Relays
Schneider Eletric LR7K0306 Picture

LR7K0306

Schneider Eletric LR7K0306 Picture
LR7K0306

TeSys K - non differential thermal overload relays - 0.8...1.2 A - class 10A

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    59.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRK
    product or component type
    Non differential thermal overload relay
    device short name
    LR7K
    relay application
    Motor protection
    product compatibility
    LP4K
    LC1K
    LP1K
    LC7K
    network type
    DC
    AC
    thermal overload class
    Class 10A IEC 60947-4-1
    thermal protection adjustment range
    0.8…1.2 A
    [Ui] rated insulation voltage
    Power circuit 690 V BS 4941
    Power circuit 690 V IEC 60947
    Power circuit 750 V VDE 0110 group C
    Power circuit 600 V CSA C22.2 No 14
    Complementary
    network frequency
    <= 400 Hz
    mounting support
    Under contactor
    Plate, with specific accessories
    Rail, with specific accessories
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    6 A signalling circuit
    [Ue] rated operational voltage
    <= 690 V power circuit
    690 V AC AC-15 signalling circuit
    250 V DC DC-13 signalling circuit
    associated fuse rating
    6 A gG signalling circuit VDE 0660
    6 A gG signalling circuit IEC 60947
    [Uimp] rated impulse withstand voltage
    6 kV
    power dissipation per pole
    2 W
    local signalling
    Trip indicator yellow)
    control type
    Red push-button trip test function
    Blue push-button stop and manual reset
    selector switch manual or automatic reset
    connections - terminals
    screw clamp terminals 1 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 2 0.00…0.01 in² (1.5…4 mm²)solid
    screw clamp terminals 1 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 2 0.00…0.01 in² (0.75…4 mm²)flexible without cable end
    screw clamp terminals 1 0.00…0.00 in² (0.34…2.5 mm²)flexible with cable end
    screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²)flexible with cable end
    tightening torque
    11.51 lbf.in (1.3 N.m) screw clamp terminals Philips No 2
    11.51 lbf.in (1.3 N.m) screw clamp terminals flat Ø 6 mm
    height
    2.28 in (58 mm)
    width
    1.77 in (45 mm)
    depth
    2.56 in (65 mm)
    net weight
    0.32 lb(US) (0.145 kg)
    Environment
    standards
    NF C 63-650
    BS 4941
    IEC 60947
    VDE 0660
    product certifications
    CSA
    UL
    protective treatment
    TC IEC 60068
    TC DIN 50016
    IP degree of protection
    IP2x IEC 60529
    ambient air temperature for operation
    -4…131 °F (-20…55 °C) without derating IEC 60947
    -22…140 °F (-30…60 °C) with derating IEC 60947
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    mechanical robustness
    Shocks NO contact10 Gn for 11 ms IEC 60068-2-27
    Shocks NC contact10 Gn for 11 ms IEC 60068-2-27
    Vibrations NO contact2 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations NC contact2 Gn, 5...300 Hz IEC 60068-2-6
    Ordering and shipping details
    Category
    22314 - **OBS**CTR,D-LINE,OVERLOADS
    Discount Schedule
    I12
    GTIN
    03389110705911
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Chinese4
    • French4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 384.5 KB
    Date 7/28/16
    Size pdf
    Size 1.1 MB
    Date 9/21/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LR7K0306_ROHS_CHINA_DECLARATION
    Description
    LR7K0306_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LR7K0306_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 296.1 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LR7K0306_ROHS_DECLARATION
    Description
    LR7K0306_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LR7K0306_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LR7K0306_REACH_DECLARATION
    Description
    LR7K0306_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/10/19
    Description
    LR7K0306_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /