USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LRD Overload Relays
Schneider Eletric LR9D02KITD09G7 Picture

LR9D02KITD09G7

Schneider Eletric LR9D02KITD09G7 Picture
LR9D02KITD09G7

TESYS Motor Starter Kit, LC1D09G7 Contactor, LR9D02 Thermal Overload Relay

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    83.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Motor starter
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    9 A 140 °F (60 °C)) <= 440 V AC AC-3 power circuit
    25 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    motor power kW
    2.2 kW 220...230 V AC 50/60 Hz AC-3)
    4 kW 380...400 V AC 50/60 Hz AC-3)
    4 kW 415...440 V AC 50/60 Hz AC-3)
    5.5 kW 500 V AC 50/60 Hz AC-3)
    5.5 kW 660...690 V AC 50/60 Hz AC-3)
    2.2 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    1 hp 230/240 V AC 50/60 Hz 1 phase
    2 hp 200/208 V AC 50/60 Hz 3 phase
    2 hp 230/240 V AC 50/60 Hz 3 phase
    5 hp 460/480 V AC 50/60 Hz 3 phase
    7.5 hp 575/600 V AC 50/60 Hz 3 phase
    0.33 hp 115 V AC 50/60 Hz 1 phase
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 140 °F (60 °C) power circuit
    10 A 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 104 °F (40 °C) - 10 s power circuit
    210 A 104 °F (40 °C) - 1 s power circuit
    30 A 104 °F (40 °C) - 10 min power circuit
    61 A 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.6 Mcycles 25 A AC-1 <= 440 V
    2 Mcycles 9 A AC-3 <= 440 V
    power dissipation per pole
    1.56 W AC-1
    0.2 W AC-3
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    RINA
    DNV
    GOST
    LROS (Lloyds register of shipping)
    UL
    GL
    BV
    CCC
    CSA
    connections - terminals
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    tightening torque
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    relay application
    Motor protection
    phase failure sensitivity
    Phase difference > 40% 3 s IEC 60947-4-1
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc AC 50/60 Hz 140 °F (60 °C))
    Operational 0.8...1.1 Uc AC 50 Hz 140 °F (60 °C))
    Operational 0.85...1.1 Uc AC 60 Hz 140 °F (60 °C))
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 60 Hz 0.3 68 °F (20 °C))
    7 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M2
    motor power range
    0…0.5 kW 100…120 V 3 phase
    0.55…1 kW 100…120 V 3 phase
    0…0.5 kW 200…240 V 3 phase
    0.55…1 kW 200…240 V 3 phase
    1.1…2 kW 200…240 V 3 phase
    0…0.5 kW 380…440 V 3 phase
    0.55…1 kW 380…440 V 3 phase
    1.1…2 kW 380…440 V 3 phase
    2.2…3 kW 380…440 V 3 phase
    4…6 kW 380…440 V 3 phase
    0…0.5 kW 480…500 V 3 phase
    0.55…1 kW 480…500 V 3 phase
    1.1…2 kW 480…500 V 3 phase
    2.2…3 kW 480…500 V 3 phase
    4…6 kW 480…500 V 3 phase
    0…0.5 kW 525…690 V 3 phase
    0.55…1 kW 525…690 V 3 phase
    1.1…2 kW 525…690 V 3 phase
    2.2…3 kW 525…690 V 3 phase
    4…6 kW 525…690 V 3 phase
    motor starter type
    Direct on-line contactor
    thermal overload class
    Class 5…30
    thermal protection adjustment range
    0.4…2 A
    maximum power consumption in W
    300 mW
    mounting support
    Under contactor
    Plate, with specific accessories
    Rail, with specific accessories
    [Ue] rated operational voltage
    690 V power circuit
    660 V signalling circuit
    [Ui] rated insulation voltage
    Power circuit 1000 V
    Signalling circuit 690 V
    tripping threshold
    1.25 In IEC 60947-4-1
    control type
    Red push-button stop and manual reset
    White 2 microswitches adjustable trip class
    Red knob automatic reset
    White dial full-load current adjustment
    time range
    1.5...4 min - automatic reset time
    [Ith] conventional free air thermal current
    5 A signalling circuit
    associated fuse rating
    5 A gG signalling circuit
    5 A BS signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV
    IP degree of protection
    Front face IP20 IEC 60529
    Front face IP20 VDE 0106
    mechanical robustness
    Vibrations 10...150 Hz 6 Gn) IEC 60068-2-6
    Shocks 11 ms 15 gn) IEC 60068-2-7
    connections - terminals
    Control circuit screw clamp terminals 1 0.00 in² (2.5 mm²) solid or flexible - without cable end
    Power circuit screw clamp terminals 1 0.02 in² (16 mm²) solid or flexible - without cable end
    tightening torque
    Control circuit 0.8 N.m screw clamp terminals
    Power circuit 3.1 N.m screw clamp terminals
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    permissible ambient air temperature around the device
    -40…158 °F (-40…70 °C) at Uc
    operating altitude
    9842.52 ft (3000 m) without
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    3.03 in (77 mm)
    width
    1.77 in (45 mm)
    depth
    3.39 in (86 mm)
    net weight
    0.71 lb(US) (0.32 kg)
    standards
    GB 14048.4
    CSA C22.2
    IEC 60947-4-1
    UL 60947-4-1
    product certifications
    CULus
    CSA
    CCC
    TÜV
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) IEC 60255-8
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    ambient air temperature for storage
    -67…176 °F (-55…80 °C)
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    electromagnetic compatibility
    Surge withstand 2 kV common mode IEC 61000-4-5
    Resistance to electrostatic discharge 8 kV IEC 61000-4-2
    Immunity to radiated radio-electrical interference 10 V/m IEC 61000-4-3
    Immunity to fast transients 2 kV IEC 61000-4-4
    dielectric strength
    6 kV 50 Hz IEC 60255-5
    height
    2.85 in (72.5 mm)
    width
    1.77 in (45 mm)
    depth
    3.15 in (79.9 mm)
    net weight
    0.40 lb(US) (0.18 kg)
    Ordering and shipping details
    Category
    22350 - LR9D AND TESYS D STARTER KITS
    Discount Schedule
    I12
    Package weight(Lbs)
    0.57 kg (1.26 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LR9D02KITD09G7_ROHS_DECLARATION
    Description
    LR9D02KITD09G7_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    LR9D02KITD09G7_ROHS_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LR9D02KITD09G7_ROHS_CHINA_DECLARATION
    Description
    LR9D02KITD09G7_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    LR9D02KITD09G7_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /