USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LRD Overload Relays
Schneider Eletric LR9D110S Picture

LR9D110S

Green premium brand logo
Schneider Eletric LR9D110S Picture
LR9D110S
Green premium brand logo

TeSys LRD - electronic thermal overload relay - 3P - 22…110A

Show more characteristics
  • Price*
    136.88 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRD
    device short name
    LR9D
    product or component type
    Electronic thermal overload relay
    relay application
    Motor protection
    product compatibility
    LC1D50A
    LC1D38
    LC1D25
    LC1D40A
    LC1D80
    LC1D65A
    LC1D115
    LC1D95
    LC1D32
    thermal overload class
    Class 5…30
    thermal protection adjustment range
    22…110 A
    maximum power consumption in W
    300 mW
    mounting support
    Plate
    Rail
    Complementary
    [Ue] rated operational voltage
    690 V power circuit
    660 V signalling circuit
    [Ui] rated insulation voltage
    Power circuit 1000 V
    Signalling circuit 690 V
    tripping threshold
    1.25 In IEC 60947-4-1
    control type
    Red push-button stop and manual reset
    White 2 microswitches adjustable trip class
    Red knob automatic reset
    White dial full-load current adjustment
    time range
    1.5...4 min - automatic reset time
    [Ith] conventional free air thermal current
    5 A signalling circuit
    associated fuse rating
    5 A gG signalling circuit
    5 A BS signalling circuit
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Phase difference > 40% 3 s IEC 60947-4-1
    electromagnetic compatibility
    Surge withstand 2 kV common mode IEC 61000-4-5
    Resistance to electrostatic discharge 8 kV IEC 61000-4-2
    Immunity to radiated radio-electrical interference 10 V/m IEC 61000-4-3
    Immunity to fast transients 2 kV IEC 61000-4-4
    connections - terminals
    Control circuit screw clamp terminals 1 0.00 in² (2.5 mm²) solid or flexible - without cable end
    Power circuit screw clamp terminals 1 0.08 in² (50 mm²) solid or flexible - without cable end
    tightening torque
    Control circuit 0.8 N.m screw clamp terminals
    Power circuit 9 N.m screw clamp terminals
    height
    4.21 in (107 mm)
    width
    2.56 in (65 mm)
    depth
    3.15 in (79.9 mm)
    net weight
    1.32 lb(US) (0.6 kg)
    Environment
    standards
    CSA C22.2
    GB 14048.4
    IEC 60947-4-1
    UL 60947-4-1
    product certifications
    TÜV
    CCC
    CULus
    CSA
    IP degree of protection
    IP20 front face IEC 60529
    IP20 front face VDE 0106
    ambient air temperature for operation
    -13…158 °F (-25…70 °C) IEC 60255-8
    ambient air temperature for storage
    -67…176 °F (-55…80 °C)
    operating altitude
    6561.68 ft (2000 m) without derating
    mechanical robustness
    Vibrations 10...150 Hz6 Gn IEC 60068-2-6
    Shocks 11 ms15 gn IEC 60068-2-7
    dielectric strength
    6 kV 50 Hz IEC 60255-5
    Ordering and shipping details
    Category
    22348-LR9D ELECTRONIC OVERLOAD RELAY
    Discount Schedule
    I12
    GTIN
    00785901312468
    Package weight(Lbs)
    1.51 lb(US) (0.687 kg)
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages18
    • English17
    • Chinese6
    • French9
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 3/17/15
    Files in document
    Brochure
    Format
    Size
    Date
    Add to My Documents
    New TeSys LR9D Electronic Overload Relays (Version 1.0)
    Description
    Providing motor safety tailored to your needs
    Size pdf
    Size 1.6 MB
    Date 8/22/16
    Description
    Providing motor safety tailored to your needs
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 290.9 KB
    Date 11/2/15
    Size pdf
    Size 1.1 MB
    Date 10/28/15
    Size pdf
    Size 1.1 MB
    Date 10/28/15
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 10/15/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 298.2 KB
    Date 7/3/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 7/27/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 290.9 KB
    Date 7/27/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    TeSys LRD - electronic thermal overload relay - 3P - 22…110A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /