USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LRA36400U54X Picture

LRA36400U54X

Green premium brand logo Product Logo
Schneider Eletric LRA36400U54X Picture
LRA36400U54X
Green premium brand logo Product Logo

POWERPACT L, I-LINE CIRCUIT BREAKER, MICROLOGIC 6.3E, 400A, 3P, 600V, 100kA

Show more characteristics
  • Price*
    16,913.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, energy, Micrologic 6.3 E, LSIG
    Interrupt Code
    R
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    400 A
    Number of Poles
    3P
    Interrupt Rating
    200 kA 240 V AC
    200 kA 480 V AC
    100 kA 600 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    Wire Size
    AWG 3/0...500 kcmil aluminium/copper)2
    Terminal Type
    AL600LF52K3
    I-Line Phase Connection
    ABC
    height
    373.38 mm (14.7 in)
    width
    150.88 mm (5.94 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    38.94…442.54 lbf.in (4.4…50 N.m) 0.15…0.37 in² (95…240 mm²) AWG 3/0...500 kcmil)
    38.94…442.54 lbf.in (4.4…50 N.m) AWG 3/0...500 kcmil)
    Environment
    product certifications
    CE
    NMX
    CCC
    UL listed
    CSA
    Ordering and shipping details
    Category
    01111-L HIGH INTERUPT I-LINE BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    14.00 lb(US) (6.350 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LRA36400U54X_ROHS_CHINA_DECLARATION
    Description
    LRA36400U54X_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    LRA36400U54X_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LRA36400U54X_ROHS_DECLARATION
    Description
    LRA36400U54X_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    LRA36400U54X_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LRA36400U54X_REACH_DECLARATION
    Description
    LRA36400U54X_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    LRA36400U54X_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /