USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys LRD Overload Relays
Schneider Eletric LRD04 Picture

LRD04

Green premium brand logo
Schneider Eletric LRD04 Picture
LRD04
Green premium brand logo

TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    60.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LRD
    product or component type
    Differential thermal overload relay
    device short name
    LRD
    relay application
    Motor protection
    product compatibility
    LC1D25
    LC1D38
    LC1D32
    LC1D18
    LC1D12
    LC1D09
    network type
    AC
    DC
    thermal protection adjustment range
    0.4…0.63 A
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit 690 V IEC 60947-4-1
    Complementary
    network frequency
    0...400 Hz
    mounting support
    Plate, with specific accessories
    Rail, with specific accessories
    Under contactor
    tripping threshold
    1.14 +/- 0.06 Ir IEC 60947-4-1
    [Ith] conventional free air thermal current
    5 A signalling circuit
    permissible current
    3 A 120 V AC-15 signalling circuit
    0.22 A 125 V DC-13 signalling circuit
    [Ue] rated operational voltage
    690 V AC 0...400 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    phase failure sensitivity
    Tripping current 130 % of Ir on two phase, the last one at 0
    control type
    Red push-button stop
    Blue push-button reset
    temperature compensation
    -4…140 °F (-20…60 °C)
    connections - terminals
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) solid without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1.5…10 mm²) flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²) flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…6 mm²) solid without cable end
    tightening torque
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals
    width
    1.77 in (45 mm)
    depth
    2.76 in (70 mm)
    net weight
    0.27 lb(US) (0.124 kg)
    Environment
    protective treatment
    TH IEC 60068
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -4…140 °F (-20…60 °C) without derating IEC 60947-4-1
    ambient air temperature for storage
    -76…158 °F (-60…70 °C)
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations6 Gn IEC 60068-2-6
    Shocks15 Gn for 11 ms IEC 60068-2-7
    dielectric strength
    6 kV 50 Hz IEC 60255-5
    standards
    ATEX D 94/9/CE
    EN 60947-5-1
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    RINA
    GL
    UL
    ATEX INERIS
    CSA
    GOST
    LROS (Lloyds register of shipping)
    DNV
    CCC
    BV
    Ordering and shipping details
    Category
    22347 - CONTACTOR,D-LINE,OVERLOADS-NEW
    Discount Schedule
    I12
    GTIN
    00785901206712
    Package weight(Lbs)
    0.15 kg (0.32 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages24
    • English23
    • Chinese8
    • French11
    • German8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Size pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Version 6.1)
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Size pdf
    Size 3.3 MB
    Date 7/12/19
    Description
    Coordination betw protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categoriesContactors for specific application;standards, protection against contact, protective treatments
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre A6 - Coordination et normes (Version 3.1)
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    Size pdf
    Size 3.5 MB
    Date 7/12/19
    Description
    Règles de coordination entre composants de commande et de protection des démarreurs-moteursSuggestions de combinaisons de produits TeSys; Contacteurs: description des catégories dutilisation, normes, aide au choix; Aide au choix contacteurs pour applications particulières; Description des normes, des traitement de surface des produits, de protection (indices IP )...
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for LRD04: TeSys LRD thermal overload relays - 0.4...0.63 A - class 10A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for LRD04: TeSys LRD thermal overload relays - 0.4...0.63 A - class 10A (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 987.5 KB
    Date 3/26/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 8/25/17
    Size pdf
    Size 3.9 MB
    Date 3/15/16
    Size pdf
    Size 219.5 KB
    Date 3/9/15
    Size pdf
    Size 222.4 KB
    Date 3/9/15
    UL Certificate 164353, ABL7UPS, UES (Version 1.0)
    Description
    UL Certificate 164353, ABL7UPS, UES
    Size pdf
    Size 57.8 KB
    Date 3/25/05
    Description
    UL Certificate 164353, ABL7UPS, UES
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    LRD, LR3D - Thermal overload relay up to 15 kW (instruction sheet printed on the box) (Version 07)
    Description
    W916455230211A07 W916455230211 W91645523 1645523 W916455230131 W9164552301
    Size pdf
    Size 669.4 KB
    Date 4/1/16
    Description
    W916455230211A07 W916455230211 W91645523 1645523 W916455230131 W9164552301
    LAD703 - Remote stop or electrical reset device for LRD up to 30 kW (Version 03)
    Description
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    Size pdf
    Size 233.7 KB
    Date 4/1/16
    Description
    W915113340111 W9151133401 W9151133401A55 W91511334 1511334 W91511334
    Size pdf
    Size 575.1 KB
    Date 4/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 324.1 KB
    Date 7/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 184.3 KB
    Date 11/20/15
    Description
    None
    Size pdf
    Size 481.4 KB
    Date 4/1/08
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    TeSys LRD, thermal overload relay, 0.4 to 0.63 A, class 10A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /