USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LRL36000S40X Picture

LRL36000S40X

Green premium brand logo Product Logo
Schneider Eletric LRL36000S40X Picture
LRL36000S40X
Green premium brand logo Product Logo

POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame

Show more characteristics
  • Price*
    5,370.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact L
    trip unit technology
    Magnetic
    circuit breaker type
    L-Frame
    Complementary
    Line Rated Current
    400 A
    [Ue] rated operational voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    200 kA 240 V AC
    200 kA 480 V AC
    100 kA 600 V AC
    breaking capacity code
    R
    electrical connection
    Lugs line
    Lugs load
    AWG gauge
    AWG 2/0...500 kcmil aluminium/copper)2
    terminal identifier
    AL600LS52K3
    magnetic tripping current
    4800 A
    height
    339.85 mm (13.38 in)
    width
    139.95 mm (5.51 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    442.54 lbf.in (50 N.m) 0.11…0.37 in² (70…240 mm²) AWG 2/0...500 kcmil)
    Environment
    product certifications
    UL listed
    CSA
    IEC
    Ordering and shipping details
    Category
    01119-L HIGH INTERUPT UNIT MT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    15.00 lb(US) (6.804 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units—User Guide (Version 1.0)
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Size pdf
    Size 19.3 MB
    Date 8/31/15
    Description
    This document is a guide that introduces PowerPact™ H-, J-, and L-Frame Circuit Breakers with Micrologic™ Trip Units and provides information on accessories, trip units, testing and operation.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 2/1/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 949.4 KB
    Date 11/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ L-Frame Electronic Trip Circuit Breaker Installation (Version 05)
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    Size pdf
    Size 5.9 MB
    Date 1/30/16
    Description
    This instruction bulletin addresses the installation of PowerPact™ L-Frame Electronic Trip Circuit Breakers.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 600V 400 A L-Frame
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /