Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LRL36400U33X Picture

LRL36400U33X

Green premium brand logo Product Logo
Schneider Eletric LRL36400U33X Picture
LRL36400U33X
Green premium brand logo Product Logo

POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA

Show more characteristics
  • 12,088.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit breaker
    range of product
    PowerPact L
    Trip Unit Type
    Electronic, standard, Micrologic 3.3 S, LSI
    Interrupt Code
    R
    Complementary
    protection technology
    Current limiter
    Line Rated Current
    400 A
    Number of Poles
    3P
    Interrupt Rating
    200 kA 240 V AC
    200 kA 480 V AC
    100 kA 600 V AC
    Voltage Rating
    600 V AC
    continuous current rating
    80 %
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    Wire Size
    AWG 2/0...500 kcmil aluminium/copper)2
    Terminal Type
    AL600LS52K3
    height
    287.02 mm (11.3 in)
    width
    139.70 mm (5.5 in)
    depth
    167.89 mm (6.61 in)
    tightening torque
    38.94…442.54 lbf.in (4.4…50 N.m) 0.11…0.37 in² (70…240 mm²) AWG 2/0...500 kcmil)
    Environment
    product certifications
    CSA
    UL listed
    CE
    NMX
    CCC
    Ordering and shipping details
    Category
    01119-L HIGH INTERUPT UNIT MT BREAKER/SW
    Discount Schedule
    DE2
    Package weight(Lbs)
    15.00 lb(US) (6.804 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LRL36400U33X : POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 199.2 KB
    Date 7/18/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LRL36400U33X : POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LRL36400U33X : POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    POWERPACT L-FRAME, CIRCUIT BREAKER, MICROLOGIC 3.3S, 400A, 3P, 600V, 100kA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /