-
Characteristics
Main range EcoStruxure Building Expertproduct name Enoceanproduct or component type Brightness sensorComplementary type of measurement Brightness - 50...1020 luxtype of installation Indoordevice mounting Surfacetransmission frequency 868.3 MHzTransmitting range 30 m with walls300 m without wallssupply Solar cellnominal output power 0.01 Wcharging time 300 s 250 luxIP degree of protection IP54height 3.15 in (80 mm)width 1.26 in (32 mm)depth 0.71 in (18 mm)net weight 0.05 lb(US) (0.022 kg)market segment Small buildingsEnvironment ambient air temperature for operation -4…140 °F (-20…60 °C)directives 1999/5/EC - R&TTE directiveOrdering and shipping details GTIN 07332552010507Package weight(Lbs) 0.05 lb(US) (0.022 kg)Offer Sustainability REACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My DocumentsEBE - EnOcean 868MHz - Indoor light level sensorDescriptionEBE - EnOcean 868MHz - Indoor light level sensorSize pdfSize 195.3 KBDate 12/15/19DescriptionEBE - EnOcean 868MHz - Indoor light level sensorEU RoHS DeclarationFormatSizeAdd to My DocumentsEBE - EnOcean 868MHz - Indoor light level sensorDescriptionEBE - EnOcean 868MHz - Indoor light level sensorSize pdfSize 195.3 KBDate 12/15/19DescriptionEBE - EnOcean 868MHz - Indoor light level sensorREACh DeclarationFormatSizeAdd to My DocumentsEBE - EnOcean 868MHz - Indoor light level sensorDescriptionEBE - EnOcean 868MHz - Indoor light level sensorSize pdfSize 195.3 KBDate 12/15/19DescriptionEBE - EnOcean 868MHz - Indoor light level sensor -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.