USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys T Motor Management System
Schneider Eletric LTM9CE180T Picture

LTM9CE180T

Green premium brand logo
Schneider Eletric LTM9CE180T Picture
LTM9CE180T
Green premium brand logo

180° ethernet connection for shielded twisted pair cables, TeSys T

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    20.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Ethernet TCP/IP communication adaptor
    accessory / separate part category
    Communication accessory
    range compatibility
    TeSys T LTMR motor controller
    TeSys T LTME extension module
    TeSys T LTMCU operator control unit
    Complementary
    connections - terminals
    1 x connector female RJ45
    1 x connector male RJ45
    direction change type
    180°
    quantity per set
    Set of 6
    Environment
    standards
    EN 50173 class D
    EIA-568 category 5
    IEC 11801 class D
    TIA-568 category 5
    product certifications
    CSA 22-1
    UL
    Ordering and shipping details
    Category
    22338 - SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    I12
    GTIN
    00785901553250
    Package weight(Lbs)
    0.02 kg (0.05 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.7 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 287.1 KB
    Date 3/31/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    180° ethernet connection for shielded twisted pair cables, TeSys T
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /