USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys T Motor Management System
Schneider Eletric LTM9CEXP10 Picture

LTM9CEXP10

Green premium brand logo
Schneider Eletric LTM9CEXP10 Picture
LTM9CEXP10
Green premium brand logo

cable for connecting LTMR to the LTME module TeSys T - 2 x RJ45 - 1 m

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    22.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Communication cable
    accessory / separate part category
    Communication accessory
    range compatibility
    TeSys T LTMR motor controller
    TeSys T LTME extension module
    Complementary
    cable length
    3.28 ft (1 m)
    connections - terminals
    2 x connector RJ45
    compatibility code
    Jumper for side by side mounting
    Ordering and shipping details
    Category
    22398 - TESYS U - MULTI-FCTN CTRL MOD(LUCM)
    Discount Schedule
    I11
    GTIN
    03606480575181
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LTM9CEXP10_ROHS_CHINA_DECLARATION
    Description
    LTM9CEXP10_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    LTM9CEXP10_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LTM9CEXP10_ROHS_DECLARATION
    Description
    LTM9CEXP10_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    LTM9CEXP10_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LTM9CEXP10_REACH_DECLARATION
    Description
    LTM9CEXP10_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    LTM9CEXP10_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /