USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys T Motor Management System
Schneider Eletric LTMEV40FM Picture

LTMEV40FM

Green premium brand logo
Schneider Eletric LTMEV40FM Picture
LTMEV40FM
Green premium brand logo

extension module LTME TeSys T - 100..240 V AC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    300.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTME
    product or component type
    Extension module
    device application
    Equipment monitoring and control
    range compatibility
    TeSys T LTMR motor controller
    supply
    Via the controller
    Complementary
    [Ui] rated insulation voltage
    690 V EN/IEC 60947-1
    690 V CSA C22.2 No 14
    690 V UL 508
    [Uimp] rated impulse withstand voltage
    4 kV supply, inputs and outputs EN/IEC 60947-4-1
    6 kV current or voltage measurement circuit EN/IEC 60947-4-1
    logic input number
    4
    input current
    3.1 mA 100 V
    7.5 mA 240 V
    current state 0 guaranteed
    Logic input 0...40 V 2...15 mA 25 ms
    current state 1 guaranteed
    Logic input 79...264 V <= 15 mA 25 ms
    maximum output switching frequency
    2 Hz
    maximum operating rate
    1800 cyc/h
    contacts type and composition
    Without
    metering type
    Imbalance voltage
    Active power P, P1, P2, P3
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Voltage U21, U32, U13, V1, V2, V3
    Reactive power Q, Q1, Q2, Q3
    Frequency
    Power factor
    measurement accuracy
    1 % voltage 100...830 V)
    3 % power factor cos φ > 0.6)
    5 % active and reactive power
    overvoltage category
    III
    connection pitch
    0.20 in (5.08 mm)
    connections - terminals
    Control circuit connector 1 0.00…0.00 in² (0.25…2.5 mm²) AWG 24...AWG 14)flexible with cable end
    Control circuit connector 1 0.00…0.00 in² (0.2…2.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 1 0.00…0.00 in² (0.25…2.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 1 0.00…0.00 in² (0.2…2.5 mm²) AWG 24...AWG 14)solid without cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1 mm²) AWG 24...AWG 14)flexible with cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 2 0.00…0.00 in² (0.5…1.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1 mm²) AWG 24...AWG 14)solid without cable end
    tightening torque
    Control circuit 4.43…5.31 lbf.in (0.5…0.6 N.m) flat 0.12 in (3 mm)
    pollution degree
    3
    electromagnetic compatibility
    Electrostatic discharge, 3 8 kV air, 6 kV contact)EN/IEC 61000-4-2)
    Fast transients immunity test, level 3 2 kV)EN/IEC 61000-4-4)
    Fast transients immunity test, level 4 4 kV)EN/IEC 61000-4-4)
    Conducted RF disturbances 10 V)EN/IEC 61000-4-6)
    Surges 1 kV)EN/IEC 61000-4-5)
    Surges 2 kV)EN/IEC 61000-4-5)
    Surges 2 kV)EN/IEC 61000-4-5)
    Surges 4 kV)EN/IEC 61000-4-5)
    Surges 2 kV)EN/IEC 61000-4-5)
    width
    1.77 in (45 mm)
    height
    2.40 in (61 mm)
    depth
    4.75 in (120.7 mm)
    net weight
    0.46 lb(US) (0.21 kg)
    compatibility code
    LTME
    Environment
    standards
    CSA C22.2 No 14
    IACS E10
    IEC 60947-4-1
    UL 508
    EN 60947-4-1
    product certifications
    LROS (Lloyds register of shipping)
    ATEX
    NOM
    EAC
    RMRoS
    GL
    UL
    DNV
    BV
    RINA
    KERI
    C-Tick
    CSA
    CCC
    ABS
    IP degree of protection
    IP20
    protective treatment
    12 x 24 hour cycles EN/IEC 60068-2-30
    48 h EN/IEC 60070-2-11
    TH EN/IEC 60068
    fire resistance
    1202 °F (650 °C) EN/IEC 60695-2-12
    1760 °F (960 °C) UL 94
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    operating altitude
    <= 6561.68 ft (2000 m) without derating
    mechanical robustness
    Shocks half sine wave acceleration15 Gn for 11 ms EN/IEC 60068-2-27
    Vibrations mounted on symmetrical rail1 Gn, 5...300 Hz EN/IEC 60068-2-6
    Vibrations plate mounted4 Gn, 5...300 Hz EN/IEC 60068-2-6
    Ordering and shipping details
    Category
    22338 - SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    I12
    GTIN
    00785901502401
    Package weight(Lbs)
    0.20 kg (0.45 lb(US))
    Returnability
    Yes
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages26
    • English21
    • Chinese8
    • French19
    • German8
    • Italian8
    • Portuguese8
    • Russian8
    • Spanish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 826.1 KB
    Date 11/1/18
    Size pdf
    Size 1.3 MB
    Date 12/1/10
    Size pdf
    Size 1.5 MB
    Date 12/1/10
    Size pdf
    Size 1.7 MB
    Date 12/1/10
    Size pdf
    Size 1.6 MB
    Date 12/1/10
    Size pdf
    Size 1.5 MB
    Date 12/1/10
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size dwg
    Size 383.8 KB
    Date 6/26/18
    Size zip
    Size 929.5 KB
    Date 6/26/18
    Files in document
    Size zip
    Size 726.2 KB
    Date 3/27/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.2 MB
    Date 7/31/18
    Size pdf
    Size 3.1 MB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    extension module LTME TeSys T - 100..240 V AC
    Description
    extension module LTME TeSys T - 100..240 V AC
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    extension module LTME TeSys T - 100..240 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 288.2 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.7 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    extension module LTME TeSys T - 100..240 V AC
    Description
    extension module LTME TeSys T - 100..240 V AC
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    extension module LTME TeSys T - 100..240 V AC
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 151.4 KB
    Date 2/25/14
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 287.1 KB
    Date 3/31/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    extension module LTME TeSys T - 100..240 V AC
    Description
    extension module LTME TeSys T - 100..240 V AC
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    extension module LTME TeSys T - 100..240 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /