USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys T Motor Management System
Schneider Eletric LTMR27MBD Picture

LTMR27MBD

Green premium brand logo
Schneider Eletric LTMR27MBD Picture
LTMR27MBD
Green premium brand logo

motor controller LTMR TeSys T - 24 V DC 27 A for Modbus

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    675.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTMR
    product or component type
    Motor controller
    device application
    Equipment monitoring and control
    measurement current
    1.35…27 A
    [Us] rated supply voltage
    24 V DC
    current consumption
    56...127 mA
    supply voltage limits
    20.4…26.24 V DC
    communication port protocol
    Modbus
    bus type
    Modbus 2-wire RS 485 1...247 1.2...19.2 kbit/s, RJ45 2 shielded twisted pairs
    Modbus 2-wire RS 485 1...247 1.2...19.2 kbit/s, terminal block 2 shielded twisted pairs
    Complementary
    [Ui] rated insulation voltage
    690 V EN/IEC 60947-1
    690 V CSA C22.2 No 14
    690 V UL 508
    [Uimp] rated impulse withstand voltage
    6 kV current or voltage measurement circuit EN/IEC 60947-4-1
    0.8 kV communication circuit EN/IEC 60947-4-1
    0.8 kV supply, inputs and outputs EN/IEC 60947-4-1
    short-circuit withstand
    100 kA EN/IEC 60947-4-1
    associated fuse rating
    4 A gG output
    0.5 A gG control circuit
    protection type
    Thermal overload protection
    Locked rotor
    Earth-leakage protection
    Thermal protection
    Phase failure
    Phase unbalance
    Reverse polarity protection
    Overload (long time)
    Overload
    Power factor variation
    Load fluctuation
    network and machine diagnosis type
    Starting current and time
    Running hours counter/operating time
    Remaining operating time before overload tripping
    Trip history information
    Trip context information
    Event recording
    Waiting time after overload tripping
    Phase fault and earth fault trip counters
    Fault recording
    Motor control command recording
    logic input number
    6
    input current
    7 mA
    current state 0 guaranteed
    Logic input < 5 V <= 15 mA 5 ms
    current state 1 guaranteed
    Logic input < 15 V 2...15 mA 15 ms
    maximum output switching frequency
    2 Hz
    load current
    5 A 250 V AC logic output
    5 A 30 V DC logic output
    permissible power
    480 VA AC-15), Ie = 2 A, 500000 cycles output)
    30 W DC-13), Ie = 1.25 A, 500000 cycles output)
    maximum operating rate
    1800 cyc/h
    contacts type and composition
    1 NO + 1 NC fault signal
    3 NO
    metering type
    Temperature
    Average current Iavg
    Earth-fault current
    Imbalance current
    Phase current I1, I2, I3 RMS
    measurement accuracy
    5...15 % earth fault current internal measurement for current > 0.2 A)
    1 % voltage 100...830 V)
    3 % power factor cos φ > 0.6)
    5 % earth fault current external measurement < 5 % or 0.01 A)
    +/- 30 min/year internal clock
    0,02 temperature
    1 % current
    5 % active and reactive power
    overvoltage category
    III
    connection pitch
    0.20 in (5.08 mm)
    connections - terminals
    Control circuit connector 1 0.00…0.00 in² (0.25…2.5 mm²) AWG 24...AWG 14)flexible with cable end
    Control circuit connector 1 0.00…0.00 in² (0.2…2.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 1 0.00…0.00 in² (0.25…2.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 1 0.00…0.00 in² (0.2…2.5 mm²) AWG 24...AWG 14)solid without cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1 mm²) AWG 24...AWG 14)flexible with cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 2 0.00…0.00 in² (0.5…1.5 mm²) AWG 24...AWG 14)flexible without cable end
    Control circuit connector 2 0.00…0.00 in² (0.2…1 mm²) AWG 24...AWG 14)solid without cable end
    tightening torque
    Control circuit 4.43…5.31 lbf.in (0.5…0.6 N.m) flat 0.12 in (3 mm)
    pollution degree
    3
    electromagnetic compatibility
    Electrostatic discharge, 3 8 kV air, 6 kV contact)EN/IEC 61000-4-2)
    Radiated RF fields, 3 10 V/m)EN/IEC 61000-4-3)
    Fast transients immunity test, level 3 2 kV)EN/IEC 61000-4-4)
    Fast transients immunity test, level 4 4 kV)EN/IEC 61000-4-4)
    Voltage dips and interruptions immunity test 70 %, 500 ms)EN/IEC 61000-4-11)
    Conducted RF disturbances 10 V)EN/IEC 61000-4-6)
    Surges 0.5 kV)EN/IEC 61000-4-5)
    Surges 1 kV)EN/IEC 61000-4-5)
    Surges 1 kV)EN/IEC 61000-4-5)
    Surges 1 kV)EN/IEC 61000-4-5)
    Surges 2 kV)EN/IEC 61000-4-5)
    Surges 2 kV)EN/IEC 61000-4-5)
    Surges 4 kV)EN/IEC 61000-4-5)
    width
    3.58 in (91 mm)
    height
    2.40 in (61 mm)
    depth
    4.82 in (122.5 mm)
    net weight
    1.17 lb(US) (0.53 kg)
    web services
    Web server
    compatibility code
    LTMR
    Environment
    standards
    UL 508
    IEC 60947-4-1
    IACS E10
    CSA C22.2 No 14
    EN 60947-4-1
    product certifications
    RMRoS
    CSA
    NOM
    BV
    KERI
    EAC
    LROS (Lloyds register of shipping)
    ATEX
    ABS
    C-Tick
    RINA
    CCC
    UL
    GL
    DNV
    protective treatment
    12 x 24 hour cycles EN/IEC 60068-2-30
    48 h EN/IEC 60070-2-11
    TH EN/IEC 60068
    fire resistance
    1202 °F (650 °C) EN/IEC 60695-2-12
    1760 °F (960 °C) UL 94
    ambient air temperature for operation
    -4…140 °F (-20…60 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    operating altitude
    <= 6561.68 ft (2000 m) without derating
    mechanical robustness
    Vibrations mounted on symmetrical rail1 Gn, 5...300 Hz EN/IEC 60068-2-6
    Vibrations plate mounted4 Gn, 5...300 Hz EN/IEC 60068-2-6
    Shocks half sine wave acceleration15 Gn for 11 ms EN/IEC 60068-2-27
    IP degree of protection
    IP20
    Ordering and shipping details
    Category
    22338 - SOLID STATE OVERLOAD RELAYS
    Discount Schedule
    I12
    GTIN
    00785901498537
    Package weight(Lbs)
    0.53 kg (1.17 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages31
    • English23
    • Chinese6
    • French16
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Size pdf
    Size 3.4 MB
    Date 5/15/19
    Description
    Motor overload protection, alarms, communication functions : TeSys LUTMMotor overload protection, alarm, measurement functions : TeSys T
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys 2019 - Chapitre B12 - Controleurs de moteurs (Version 4.0)
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    Size pdf
    Size 4.4 MB
    Date 6/11/19
    Description
    Présentation des contrôleurs pour la surveillance des moteurs: surveillance dintensité, de tension, avec génération dalarme, communication sur bus selon modèle
    User guide
    Format
    Size
    Date
    Add to My Documents
    TeSys Programmer Firmware Update Utility for LTMR & LTMCU (Version 1.0)
    Description
    This User Manual describes how to upgrade / downgrade TeSys T product range (LTMR and LTMCU) firmware using the TeSys Programmer v2.1.0.0
    Size pdf
    Size 1.8 MB
    Date 11/30/18
    Description
    This User Manual describes how to upgrade / downgrade TeSys T product range (LTMR and LTMCU) firmware using the TeSys Programmer v2.1.0.0
    Size pdf
    Size 826.1 KB
    Date 11/1/18
    Size pdf
    Size 2.6 MB
    Date 9/15/09
    TeSys DFB Offer for V2 Unity Pro - User manual (Version 1.0)
    Description
    TeSys DFB Offer for V2 Unity Pro - User manual
    Size pdf
    Size 991.2 KB
    Date 9/15/09
    Description
    TeSys DFB Offer for V2 Unity Pro - User manual
    Size pdf
    Size 1.3 MB
    Date 12/1/10
    Size pdf
    Size 2.7 MB
    Date 10/7/09
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation (Version 1.1)
    Description
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation
    Size pdf
    Size 1 MB
    Date 10/7/09
    Description
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation
    Size pdf
    Size 2.7 MB
    Date 9/15/09
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation (Version 1.0)
    Description
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation
    Size pdf
    Size 1,021.1 KB
    Date 9/15/09
    Description
    Offre TeSys DFB V2 pour Unity Pro - Manuel d'utilisation
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    Size pdf
    Size 1.5 MB
    Date 2/10/17
    Description
    This bulletin contains information regarding the application of solutions to meet your motor control and protection needs in the US and Canada.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size dwg
    Size 737 KB
    Date 4/24/18
    Size zip
    Size 1.4 MB
    Date 4/24/18
    Files in document
    ModBus relay (Version 1.0)
    Files in document
    Size zip
    Size 1.5 MB
    Date 3/27/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.2 MB
    Date 7/31/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR27MBD_ROHS_CHINA_DECLARATION
    Description
    LTMR27MBD_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTMR27MBD_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 288.2 KB
    Date 6/28/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218.7 KB
    Date 3/31/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR27MBD_ROHS_DECLARATION
    Description
    LTMR27MBD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTMR27MBD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 287.1 KB
    Date 3/31/16
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LTMR27MBD_REACH_DECLARATION
    Description
    LTMR27MBD_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTMR27MBD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /