USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact L-Frame Molded Case Circuit Breakers
Schneider Eletric LTSL3P Picture

LTSL3P

Green premium brand logo
Schneider Eletric LTSL3P Picture
LTSL3P
Green premium brand logo

Powerpact L-Frame - Circuit Breaker - 3P - Long Terminal Shield

Show more characteristics
  • Price*
    108.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Terminal shield
    range
    PowerPact
    range of product
    PowerPact L
    Options
    Terminals cover lugs
    Complementary
    Number of Poles
    3P
    mounting mode
    Clip-on
    electrical connection
    Terminal terminals
    Wire Gauge
    AWG 2...500 kcmil aluminium)1
    AWG 2...600 kcmil copper)1
    height
    143.51 mm (5.65 in)
    width
    139.95 mm (5.51 in)
    depth
    95.50 mm (3.76 in)
    tightening torque
    7.97…8.85 lbf.in (0.9…1 N.m)
    Environment
    product certifications
    UL 508
    CSA C22-2 No 14
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01103-H,J,COMPACT NS UL/IEC CB ACCESS
    Discount Schedule
    DE2
    GTIN
    00785901498131
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French3
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 2/5/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 635.5 KB
    Date 7/8/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 62.3 KB
    Date 11/5/18
    Size pdf
    Size 181 KB
    Date 2/24/15
    Size pdf
    Size 396.8 KB
    Date 2/2/15
    Size pdf
    Size 363.4 KB
    Date 11/20/14
    Size pdf
    Size 62.3 KB
    Date 11/5/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.6 MB
    Date 9/29/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LTSL3P_ROHS_DECLARATION
    Description
    LTSL3P_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTSL3P_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LTSL3P_REACH_DECLARATION
    Description
    LTSL3P_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTSL3P_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LTSL3P_ROHS_CHINA_DECLARATION
    Description
    LTSL3P_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    LTSL3P_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /