Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LU2B12B Picture

LU2B12B

Schneider Eletric LU2B12B Picture
LU2B12B

Reversing power base, TeSys U, 3P, 12A/690V, coil 24V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 488.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LU2B
    product or component type
    Reversing power base
    device application
    Motor control
    Motor protection
    product compatibility
    Control unit LUC.X6B
    Control unit LUC.1XB
    Control unit LUC.05B
    Control unit LUC.12B
    poles description
    3P
    suitability for isolation
    Yes
    [Ue] rated operational voltage
    690 V AC power circuit
    network frequency
    40...60 Hz
    [Ith] conventional free air thermal current
    12 A
    [Ie] rated operational current
    12 A <= 440 V
    12 A 500 V
    9 A 690 V
    utilisation category
    AC-44
    AC-43
    AC-41
    [Ics] rated service breaking capacity
    50 kA 230 V
    50 kA 440 V
    10 kA 500 V
    4 kA 690 V
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    Linked contacts 1 NO + 1 NC) IEC 60947-4-1
    Mirror contact 1 NC) IEC 60947-1
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    control circuit voltage limits
    14.5 V AC drop-out
    20...26.5 V AC in operation
    Complementary
    typical current consumption
    2360 mA 24 V AC I maximum while closing
    heat dissipation
    2 W control circuit with LUCA, LUCB, LUCC, LUCD
    1.7 W control circuit with LUCM
    inrush restraint duration
    25 ms AC 50/60 Hz
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    operating time
    150 ms with change of direction power circuit
    35 ms opening control circuit
    70 ms closing control circuit
    75 ms without change of direction power circuit
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    [Ui] rated insulation voltage
    690 V IEC 60947-6-2 3)
    600 V UL 60947-4-1
    600 V CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kVIEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit IEC 60947-1 appendix N
    fixing mode
    Clipped DIN rail)
    Screw-fixed plate)
    connections - terminals
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²) flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) rigid
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²) flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) rigid
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²) rigid
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…6 mm²) flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²) flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) rigid
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²) flexible without cable end
    tightening torque
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) flat 0.20 in (5 mm)
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) Philips no 1 0.20 in (5 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) flat 0.24 in (6 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) Philips No 2 0.24 in (6 mm)
    Maximum Width
    1.77 in (45 mm)
    Maximum Height
    8.82 in (224 mm)
    Maximum Depth
    4.96 in (126 mm)
    Net Weight
    2.80 lb(US) (1.27 kg)
    compatibility code
    LU2B
    Environment
    IP degree of protection
    IP20 IEC 60947-1 front panel and wired terminals)
    IP20 IEC 60947-1 other faces)
    IP40 IEC 60947-1 front panel outside connection zone)
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -13…140 °F (-25…60 °C) with LUCM
    -13…158 °F (-25…70 °C) with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1760 °F (960 °C) parts supporting live components IEC 60695-2-12
    1202 °F (650 °C) IEC 60695-2-12
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    10 gn power poles open IEC 60068-2-27
    15 gn power poles closed IEC 60068-2-27
    vibration resistance
    2 gn 5…300 Hz) power poles open IEC 60068-2-27
    4 gn 5…300 Hz) power poles closed IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV 3 in open air IEC 61000-4-2
    8 kV 4 on contact IEC 61000-4-2
    resistance to radiated fields
    9.14 V/m (10 V/m) 3 IEC 61000-4-3
    resistance to fast transients
    2 kV 3 serial link IEC 61000-4-4
    4 kV 4 all circuits except for serial link IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode IEC 60947-6-2
    2 kV common mode IEC 60947-6-2
    immunity to radioelectric fields
    10 V IEC 61000-4-6
    immunity to microbreaks
    3 ms control circuit
    immunity to voltage dips
    70 % / 500 ms IEC 61000-4-11
    Ordering and shipping details
    Category
    22396 - TESYS U - SELF PRTCTD STARTER (LUB)
    Discount Schedule
    I11
    GTIN
    00785901202486
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.91 lb(US) (1.32 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.20 in (5.6 cm)
    Package 1 width
    5.83 in (14.8 cm)
    Package 1 Length
    10.00 in (25.4 cm)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages22
    • English21
    • Chinese16
    • French18
    • German16
    • Italian16
    • Russian16
    • Spanish16
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSER (Version 1.0)
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 12/18/17
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 712.2 KB
    Date 1/13/05
    Files in document
    dwg
    164.4 KB
    dwf
    24.4 KB
    dxf
    480.2 KB
    wmf
    43.2 KB
    prp.document.label.format zip
    Size 216.8 KB
    Date 1/13/05
    Files in document
    dwg
    51.3 KB
    dwf
    8.1 KB
    dxf
    141.9 KB
    wmf
    15.6 KB
    Starter-controlers\power bases for reversing starting (Version 1.0)
    Files in document
    dwf
    7.8 KB
    dxf
    138.9 KB
    wmf
    15.2 KB
    dwg
    50.1 KB
    prp.document.label.format zip
    Size 212 KB
    Date 1/13/05
    Files in document
    dwf
    7.8 KB
    dxf
    138.9 KB
    wmf
    15.2 KB
    dwg
    50.1 KB
    prp.document.label.format zip
    Size 1,008.3 KB
    Date 1/13/05
    Files in document
    dwg
    230.2 KB
    dwf
    32.4 KB
    dxf
    686.2 KB
    wmf
    59.5 KB
    Starter-controlers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    208.8 KB
    dwf
    33.8 KB
    dxf
    718.5 KB
    wmf
    65.5 KB
    prp.document.label.format zip
    Size 1 MB
    Date 1/13/05
    Files in document
    dwg
    208.8 KB
    dwf
    33.8 KB
    dxf
    718.5 KB
    wmf
    65.5 KB
    Starter-controllers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    36.5 KB
    dxf
    68.2 KB
    dwf
    3.6 KB
    wmf
    5.5 KB
    prp.document.label.format zip
    Size 113.9 KB
    Date 1/13/05
    Files in document
    dwg
    36.5 KB
    dxf
    68.2 KB
    dwf
    3.6 KB
    wmf
    5.5 KB
    Starter-controllers\power bases for reversing starting (Version 1.0)
    Files in document
    dwg
    37.3 KB
    dxf
    74.3 KB
    dwf
    6.8 KB
    wmf
    11.4 KB
    prp.document.label.format zip
    Size 129.9 KB
    Date 1/13/05
    Files in document
    dwg
    37.3 KB
    dxf
    74.3 KB
    dwf
    6.8 KB
    wmf
    11.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 1/13/05
    Files in document
    dwg
    281 KB
    dwf
    38.3 KB
    dxf
    831.6 KB
    wmf
    75.9 KB
    prp.document.label.format zip
    Size 254.1 KB
    Date 1/13/05
    Files in document
    dwg
    59.6 KB
    dwf
    9.2 KB
    dxf
    167.1 KB
    wmf
    18.2 KB
    prp.document.label.format zip
    Size 721 KB
    Date 1/13/05
    Files in document
    dwg
    165.3 KB
    dwf
    24.7 KB
    dxf
    485.2 KB