Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LU2MB0B Picture

LU2MB0B

Schneider Eletric LU2MB0B Picture
LU2MB0B

Reverser block for vertical mounting, TeSys U, 32A/690V, coil 24V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 192.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LU2MB
    product or component type
    Reverser block
    device mounting
    Direct mounting
    device application
    Motor control
    [Ie] rated operational current
    32 A
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    current consumption
    2360 mA 24 V AC I maximum while closing
    Complementary
    [Ue] rated operational voltage
    690 V AC power circuit
    network frequency
    40...60 Hz
    inrush restraint duration
    25 ms AC
    15 ms DC
    operating time
    150 ms with change of direction
    75 ms without change of direction
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    [Ui] rated insulation voltage
    690 V IEC 60947-6-2
    600 V UL 60947-4-1
    600 V CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kVIEC 60947-6-2
    fixing mode
    Plug-in
    connections - terminals
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²) 0.12 in (3 mm)) flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) rigid
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²) 0.12 in (3 mm)) flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) rigid
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²) 0.16 in (4 mm)) rigid
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²) 0.16 in (4 mm)) flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) rigid
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²) 0.16 in (4 mm)) flexible without cable end
    tightening torque
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) flat 0.20 in (5 mm)
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) Philips No 2 0.20 in (5 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) flat 0.24 in (6 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) Philips No 2 0.24 in (6 mm)
    Maximum Width
    1.77 in (45 mm)
    Maximum Height
    3.15 in (80 mm)
    Maximum Depth
    4.13 in (105 mm)
    Net Weight
    0.88 lb(US) (0.4 kg)
    compatibility code
    LU2MB
    Environment
    IP degree of protection
    IP20 IEC 60947-1 front panel and wired terminals)
    IP20 IEC 60947-1 other faces)
    IP40 IEC 60947-1 front panel outside connection zone)
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -13…140 °F (-25…60 °C) with LUCM
    -13…158 °F (-25…70 °C) with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1760 °F (960 °C) parts supporting live components IEC 60695-2-12
    1202 °F (650 °C) IEC 60695-2-12
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    10 gn power poles open IEC 60068-2-27
    15 gn power poles closed IEC 60068-2-27
    vibration resistance
    2 gn 5…300 Hz) power poles open IEC 60068-2-27
    4 gn 5…300 Hz) power poles closed IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3, in open air IEC 61000-4-2
    8 kV level 4, on contact IEC 61000-4-2
    resistance to radiated fields
    9.14 V/m (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    2 kV 3 serial link IEC 61000-4-4
    4 kV 4 all circuits except for serial link IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode IEC 60947-6-2
    2 kV common mode IEC 60947-6-2
    immunity to radioelectric fields
    10 V IEC 61000-4-6
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901202684
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.84 lb(US) (0.38 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.17 in (5.5 cm)
    Package 1 width
    3.74 in (9.5 cm)
    Package 1 Length
    5.12 in (13 cm)
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    12
    Package 2 Weight
    10.88 lb(US) (4.937 kg)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    11.81 in (30 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese2
    • French3
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys catalogue - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 7.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 14.3 MB
    Date 7/22/20
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSER (Version 1.0)
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 8/14/13
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU2MB0B : LU2MB0B_ROHS_CHINA_DECLARATION
    Description
    LU2MB0B_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    LU2MB0B_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2MB0B : LU2MB0B_ROHS_DECLARATION
    Description
    LU2MB0B_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    LU2MB0B_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.