USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys U Combination Motor Starter
Schneider Eletric LU2MB0BL Picture

LU2MB0BL

Green premium brand logo
Schneider Eletric LU2MB0BL Picture
LU2MB0BL
Green premium brand logo

reverser block LU2M - 32 A - 24 V DC - direct mounting

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    192.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LU2MB
    product or component type
    Reverser block
    Complementary
    mounting mode
    Plug-in
    [Ue] rated operational voltage
    230 V
    440 V
    500 V
    690 V
    network frequency
    40...60 Hz
    inrush restraint duration
    25 ms AC 50/60 Hz
    15 ms DC
    operating time
    150 ms with change of direction
    75 ms without change of direction
    [Uc] control circuit voltage
    24 V DC
    current consumption
    120 mA 24 V DC I maximum while closing
    120 mA 24 V DC I rms sealed
    [Ui] rated insulation voltage
    600 V UL 508
    690 V IEC 60947-1
    600 V CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kVIEC 60947-6-2
    connections - terminals
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.34…1.5 mm²) 0.12 in (3 mm)) flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) rigid without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.34…1.5 mm²) 0.12 in (3 mm)) flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (0.75…1.5 mm²) 0.12 in (3 mm)) rigid without cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²) 0.16 in (4 mm)) rigid without cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²) 0.16 in (4 mm)) flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) 0.16 in (4 mm)) rigid without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²) 0.16 in (4 mm)) flexible without cable end
    tightening torque
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) flat 0.20 in (5 mm)
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) Philips No 2 0.20 in (5 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) flat 0.24 in (6 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) Philips No 2 0.24 in (6 mm)
    net weight
    0.88 lb(US) (0.4 kg)
    Environment
    standards
    UL 508 type E, with phase barrier
    CSA C22.2 No 14 type E
    EN 60947-6-2
    IEC 60947-6-2
    product certifications
    ABS
    BV
    LROS (Lloyds register of shipping)
    CCC
    DNV
    GOST
    CSA
    ATEX
    UL
    ASEFA
    GL
    IP degree of protection
    IP20 IEC 60947-1 front panel and wired terminals)
    IP20 IEC 60947-1 other faces)
    IP40 IEC 60947-1 front panel outside connection zone)
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -13…140 °F (-25…60 °C) with LUCM
    -13…158 °F (-25…70 °C) with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1760 °F (960 °C) parts supporting live components IEC 60695-2-12
    1202 °F (650 °C) IEC 60695-2-12
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    10 gn power poles open IEC 60068-2-27
    15 gn power poles closed IEC 60068-2-27
    vibration resistance
    2 gn 5…300 Hz) power poles open IEC 60068-2-27
    4 gn 5…300 Hz) power poles closed IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV level 3, in open air IEC 61000-4-2
    8 kV level 4, on contact IEC 61000-4-2
    resistance to radiated fields
    9.14 V/m (10 V/m) level 3 IEC 61000-4-3
    resistance to fast transients
    2 kV 3 serial link IEC 61000-4-4
    4 kV 4 all circuits except for serial link IEC 61000-4-4
    immunity to radioelectric fields
    10 V IEC 61000-4-6
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901202615
    Package weight(Lbs)
    0.40 kg (0.88 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English7
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    REVERSER (Version 1.0)
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    Size zip
    Size 1.6 MB
    Date 8/14/13
    Files in document
    stp
    981.9 KB
    zip
    611.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/5/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU2MB0BL : LU2MB0BL_ROHS_CHINA_DECLARATION
    Description
    LU2MB0BL_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    LU2MB0BL_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2MB0BL : LU2MB0BL_ROHS_DECLARATION
    Description
    LU2MB0BL_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    LU2MB0BL_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LU2MB0BL : LU2MB0BL_REACH_DECLARATION
    Description
    LU2MB0BL_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    LU2MB0BL_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /