USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys U Combination Motor Starter
Schneider Eletric LU9AP00 Picture

LU9AP00

Green premium brand logo
Schneider Eletric LU9AP00 Picture
LU9AP00
Green premium brand logo

Fixing kit with shaft for remote rotary handle, TeSys U

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    125.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LU9A
    product or component type
    Fixing kit
    accessory / separate part category
    Control accessory
    Complementary
    product compatibility
    LUB
    net weight
    1.08 lb(US) (0.49 kg)
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901291855
    Package weight(Lbs)
    0.82 kg (1.8 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.6 MB
    Date 10/30/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU9AP00_ROHS_CHINA_DECLARATION
    Description
    LU9AP00_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    LU9AP00_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 213 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9AP00_ROHS_DECLARATION
    Description
    LU9AP00_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    LU9AP00_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9AP00_REACH_DECLARATION
    Description
    LU9AP00_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/23/19
    Description
    LU9AP00_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /