Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LU9AP11 Picture

LU9AP11

Green premium brand logo
Schneider Eletric LU9AP11 Picture
LU9AP11
Green premium brand logo

Remote rotary handle, TeSys U, IP54, black handle, with trip indication

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 31.50 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LU9A
    product or component type
    Rotary handle kit
    accessory / separate part category
    Control accessory
    handle colour
    Black
    handle front plate colour
    Blue
    Complementary
    product compatibility
    LUB
    rotary handle padlocking
    Padlock in ON position
    Padlock in OFF position
    locking options description
    1 to 3 padlocks
    back/door distance
    5.91…11.42 in (150…290 mm)
    Net Weight
    0.33 lb(US) (0.15 kg)
    Environment
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901291916
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23 lb(US) (0.10 kg)
    Returnability
    No
    Country of origin
    CZ
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.36 in (6 cm)
    Package 1 width
    7.87 in (20 cm)
    Package 1 Length
    5.91 in (15 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.6 MB
    Date 10/30/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU9AP11 : LU9AP11_ROHS_CHINA_DECLARATION
    Description
    LU9AP11_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    LU9AP11_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9AP11 : LU9AP11_ROHS_DECLARATION
    Description
    LU9AP11_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    LU9AP11_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.