Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LU9MRL Picture
Discontinued

LU9MRL

Schneider Eletric LU9MRL Picture
Discontinued
LU9MRL

pre-wired connection - for LU2B

Show more characteristics
LU9MRL  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 57.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LU9M
    product or component type
    Pre-wired coil connection
    product compatibility
    LU2B..
    Complementary
    bus type
    Advantys STB
    Profibus DP
    DeviceNet
    CANopen
    Net Weight
    0.99 lb(US) (0.45 kg)
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901657781
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.07 lb(US) (0.03 kg)
    Returnability
    No
    Country of origin
    CZ
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.18 in (3 cm)
    Package 1 width
    5.12 in (13 cm)
    Package 1 Length
    8.66 in (22 cm)
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    prp.document.label.format pdf
    Size 3.2 MB
    Date 9/26/20
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 7.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 14.3 MB
    Date 7/22/20
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    TeSys U - Connexion link for LU2B (Version 1.0)
    Files in document
    stp
    176.3 KB
    pdf
    233.9 KB
    prp.document.label.format zip
    Size 410.2 KB
    Date 1/26/18
    Files in document
    stp
    176.3 KB
    pdf
    233.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU9MRL : LU9MRL_ROHS_CHINA_DECLARATION
    Description
    LU9MRL_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    LU9MRL_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9MRL : LU9MRL_ROHS_DECLARATION
    Description
    LU9MRL_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    LU9MRL_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.