Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LU9SP0 Picture

LU9SP0

Green premium brand logo
Schneider Eletric LU9SP0 Picture
LU9SP0
Green premium brand logo

TeSys U, incoming line phase barrier

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 15.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    LU9
    product or component type
    Phase barrier
    Complementary
    product compatibility
    LUB
    LU2B32
    LU2B12
    LU2B320
    LU2B120
    LUALB1
    mounting support
    Terminals
    Net Weight
    0.07 lb(US) (0.03 kg)
    Ordering and shipping details
    Category
    22399 - TESYS U, ACCESSORIES
    Discount Schedule
    I11
    GTIN
    00785901526605
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.06 lb(US) (0.03 kg)
    Returnability
    Yes
    Country of origin
    CZ
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    1.18 in (3 cm)
    Package 1 width
    2.76 in (7 cm)
    Package 1 Length
    4.33 in (11 cm)
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    20
    Package 2 Weight
    25.93 oz (735 g)
    Package 2 Height
    5.91 in (15 cm)
    Package 2 width
    5.91 in (15 cm)
    Package 2 Length
    15.75 in (40 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • Chinese3
    • French5
    • German3
    • Italian3
    • Russian3
    • Spanish4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 7.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 14.3 MB
    Date 7/22/20
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys U-Line Motor Starters Catalog (Version 1.0)
    Description
    This catalog contains information on characteristics, power base selections, control units, modules, accessories, and soft starts for TeSys™ U-Live motor starters.
    prp.document.label.format pdf
    Size 4.4 MB
    Date 10/1/04
    Description
    This catalog contains information on characteristics, power base selections, control units, modules, accessories, and soft starts for TeSys™ U-Live motor starters.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.5 MB
    Date 9/30/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 594 KB
    Date 9/6/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.6 KB
    Date 5/15/19
    prp.document.label.format pdf
    Size 95.7 KB
    Date 9/29/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.2 MB
    Date 9/30/19
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/2/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LU9SP0 : TeSys U, incoming line phase barrier
    Description
    TeSys U, incoming line phase barrier
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    TeSys U, incoming line phase barrier
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9SP0 : TeSys U, incoming line phase barrier
    Description
    TeSys U, incoming line phase barrier
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    TeSys U, incoming line phase barrier
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LU9SP0 : TeSys U, incoming line phase barrier
    Description
    TeSys U, incoming line phase barrier
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    TeSys U, incoming line phase barrier
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 608.5 KB
    Date 1/21/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.