Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys U Combination Motor Starter
Schneider Eletric LUB120 Picture

LUB120

Green premium brand logo
Schneider Eletric LUB120 Picture
LUB120
Green premium brand logo

Advanced power base, TeSys U, 3P, 12A/690V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 275.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys U
    device short name
    LUB
    product or component type
    Non reversing power base
    device application
    Motor control
    Motor protection
    poles description
    3P
    suitability for isolation
    Yes
    [Ue] rated operational voltage
    690 V AC power circuit
    network frequency
    40...60 Hz
    [Ith] conventional free air thermal current
    12 A
    [Ie] rated operational current
    12 A <= 440 V
    12 A 500 V
    9 A 690 V
    utilisation category
    AC-41
    AC-43
    AC-44
    [Ics] rated service breaking capacity
    50 kA 230 V
    50 kA 440 V
    10 kA 500 V
    4 kA 690 V
    auxiliary contact composition
    1 NO + 1 NC
    auxiliary contacts type
    Linked contacts 1 NO + 1 NC) IEC 60947-4-1
    Mirror contact 1 NC) IEC 60947-1
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    24 V DC
    48...72 V AC 50/60 Hz
    48...72 V DC
    110...240 V AC 50/60 Hz
    110...220 V DC
    Complementary
    typical current consumption
    130 mA 24 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    140 mA 24 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    150 mA 24 V DC I maximum while closing with LUCM
    280 mA 110...220 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA 110...240 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA 48...72 V AC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    280 mA 48...72 V DC I maximum while closing with LUCA, LUCB, LUCC, LUCD
    35 mA 110...220 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    35 mA 110...240 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    35 mA 48...72 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    35 mA 48...72 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    60 mA 24 V DC I rms sealed with LUCA, LUCB, LUCC, LUCD
    70 mA 24 V AC I rms sealed with LUCA, LUCB, LUCC, LUCD
    70 mA 24 V DC I rms sealed with LUCM
    heat dissipation
    2 W control circuit with LUCA, LUCB, LUCC, LUCD
    1.7 W control circuit with LUCM
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    operating time
    35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM control circuit
    50 ms >= 72 V closing with LUCA, LUCB, LUCC, LUCD control circuit
    60 ms 48 V closing with LUCA, LUCB, LUCC, LUCD control circuit
    70 ms 24 V closing with LUCA, LUCB, LUCC, LUCD control circuit
    75 ms closing with LUCM control circuit
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    [Ui] rated insulation voltage
    690 V IEC 60947-6-2 3)
    600 V UL 60947-4-1
    600 V CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kVIEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits IEC 60947-1 appendix N
    400 V SELV between the control or auxiliary circuit and the main circuit IEC 60947-1 appendix N
    fixing mode
    Clipped DIN rail)
    Screw-fixed plate)
    connections - terminals
    Power circuit screw clamp terminals 1 0.00…0.02 in² (1…10 mm²) rigid
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…6 mm²) flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.02 in² (2.5…10 mm²) flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…6 mm²) rigid
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1.5…6 mm²) flexible without cable end
    Control circuit without connection
    tightening torque
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) flat 0.20 in (5 mm)
    Control circuit 7.08…10.62 lbf.in (0.8…1.2 N.m) Philips no 1 0.20 in (5 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) flat 0.24 in (6 mm)
    Power circuit 16.82…22.13 lbf.in (1.9…2.5 N.m) Philips No 2 0.24 in (6 mm)
    Maximum Width
    1.77 in (45 mm)
    Maximum Height
    6.06 in (154 mm)
    Maximum Depth
    4.96 in (126 mm)
    Net Weight
    1.91 lb(US) (0.865 kg)
    compatibility code
    LUB
    Environment
    IP degree of protection
    IP20 IEC 60947-1 front panel and wired terminals)
    IP20 IEC 60947-1 other faces)
    IP40 IEC 60947-1 front panel outside connection zone)
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -13…140 °F (-25…60 °C) with LUCM
    -13…158 °F (-25…70 °C) with LUCA, LUCB, LUCC, LUCD
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    fire resistance
    1760 °F (960 °C) parts supporting live components IEC 60695-2-12
    1202 °F (650 °C) IEC 60695-2-12
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    10 gn power poles open IEC 60068-2-27
    15 gn power poles closed IEC 60068-2-27
    vibration resistance
    2 gn 5…300 Hz) power poles open IEC 60068-2-27
    4 gn 5…300 Hz) power poles closed IEC 60068-2-27
    resistance to electrostatic discharge
    8 kV 3 in open air IEC 61000-4-2
    8 kV 4 on contact IEC 61000-4-2
    resistance to radiated fields
    9.14 V/m (10 V/m) 3 IEC 61000-4-3
    resistance to fast transients
    2 kV 3 serial link IEC 61000-4-4
    4 kV 4 all circuits except for serial link IEC 61000-4-4
    non-dissipating shock wave
    1 kV serial mode 24...240 V AC IEC 60947-6-2
    1 kV serial mode 48...220 V DC IEC 60947-6-2
    2 kV common mode 24...240 V AC IEC 60947-6-2
    2 kV common mode 48...220 V DC IEC 60947-6-2
    immunity to radioelectric fields
    10 V IEC 61000-4-6
    immunity to microbreaks
    3 ms control circuit
    immunity to voltage dips
    70 % / 500 ms IEC 61000-4-11
    Ordering and shipping details
    Category
    22396 - TESYS U - SELF PRTCTD STARTER (LUB)
    Discount Schedule
    I11
    GTIN
    00785901222255
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.81 lb(US) (0.82 kg)
    Returnability
    Yes
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.05 in (5.2 cm)
    Package 1 width
    5.59 in (14.2 cm)
    Package 1 Length
    6.77 in (17.2 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages32
    • English31
    • Chinese22
    • French24
    • German22
    • Italian22
    • Russian22
    • Spanish22
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    prp.document.label.format pdf
    Size 3.2 MB
    Date 9/26/20
    Description
    Section 18 of Digest 178 provides selection and ordering information for IEC contactors and starters - TeSys K, TeSys D, TeSys F, TeSys U, TeSys GV, and TeSys LS1. Replaces Digest 177 section 18; 0100CT1501_SEC-18
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter A4 - All-in-one motor starters - TeSys U (Version 7.0)
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 14.3 MB
    Date 7/22/20
    Description
    TeSys U: all in one starter with motor protection, control and communication functions. Control of 1 or 2 directions of rotation
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    SCREW CLAMP BASE (Version 1.0)
    Files in document
    zip
    489.6 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 8/14/13
    Files in document
    zip
    489.6 KB
    prp.document.label.format zip
    Size 205.6 KB
    Date 1/13/05
    Files in document
    dwg
    48.9 KB
    dwf
    7.5 KB
    dxf
    134.3 KB
    wmf
    14.9 KB
    Starter-controlers\non-reversing power bases\with phase barrier (Version 1.0)
    Files in document
    dwg
    93.8 KB
    dwf
    14.6 KB
    dxf
    268.4 KB
    wmf
    27.4 KB
    prp.document.label.format zip
    Size 404.2 KB
    Date 1/13/05
    Files in document
    dwg
    93.8 KB
    dwf
    14.6 KB
    dxf
    268.4 KB
    wmf
    27.4 KB
    prp.document.label.format zip
    Size 594.2 KB
    Date 1/13/05
    Files in document
    dwg
    137.8 KB
    dwf
    20.3 KB
    dxf
    398.4 KB
    wmf
    37.7 KB
    prp.document.label.format zip
    Size 649.5 KB
    Date 1/13/05
    Files in document
    dwg
    149.7 KB
    dwf
    21.7 KB
    dxf
    436.9 KB
    wmf
    41.1 KB
    Starter-controlers\non-reversing power bases\with parallel link module (Version 1.0)
    Files in document
    dwf
    22.4 KB
    dxf
    447 KB
    wmf
    45.2 KB
    dwg
    156.4 KB
    prp.document.label.format zip
    Size 671.1 KB
    Date 1/13/05
    Files in document
    dwf
    22.4 KB
    dxf
    447 KB
    wmf
    45.2 KB
    dwg
    156.4 KB
    Starter-controlers\non-reversing power bases\with parallel link module (Version 1.0)
    Files in document
    dwf
    7.3 KB
    dxf
    133.3 KB
    wmf
    14.8 KB
    dwg
    48.6 KB
    prp.document.label.format zip
    Size 204.1 KB
    Date 1/13/05
    Files in document
    dwf
    7.3 KB
    dxf
    133.3 KB
    wmf
    14.8 KB
    dwg
    48.6 KB
    prp.document.label.format zip
    Size 445.7 KB
    Date 1/13/05
    Files in document
    dwg
    104.1 KB
    dwf
    15 KB
    dxf
    297.9 KB
    wmf
    28.6 KB
    prp.document.label.format zip
    Size 708.7 KB
    Date 1/13/05
    Files in document