Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys U Combination Motor Starter
Schneider Eletric LUCBX6B Picture
Discontinued

LUCBX6B

Green premium brand logo
Schneider Eletric LUCBX6B Picture
Discontinued
LUCBX6B
Green premium brand logo

Advanced control unit, TeSys U, 0.15-0.6A, 3P motors, protection & diagnostic, class 10, coil 24V AC

Show more characteristics
LUCBX6B  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 150.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys U
    range
    TeSys
    product name
    TeSys U
    device short name
    LUCB
    product or component type
    Advanced control unit
    device application
    Motor control
    Motor protection
    product specific application
    Basic protection and advanced functions, communication
    main function available
    Manual reset
    Earth fault protection
    Protection against phase failure and phase imbalance
    Protection against overload and short-circuit
    product compatibility
    Power base LUB12
    Power base LUB32
    Power base LUB38
    Power base LUB120
    Power base LUB320
    Power base LUB380
    Reversing contactor breaker LU2B12B
    Reversing contactor breaker LU2B32B
    [Ue] rated operational voltage
    690 V AC
    network frequency
    40...60 Hz
    load type
    3-phase motor self-cooled
    utilisation category
    AC-44
    AC-43
    AC-41
    motor power kW
    0.09 kW 400...440 V AC 50/60 Hz
    rated motor current adjustment range
    0.15…0.6 A
    thermal overload class
    Class 10 40…60 Hz -13…158 °F (-25…70 °C) IEC 60947-6-2
    Class 10 40…60 Hz -13…158 °F (-25…70 °C) UL 508
    tripping threshold
    14.2 x Ir +/- 20 %
    phase failure sensitivity
    Yes
    [Uc] control circuit voltage
    24 V AC
    Complementary
    control circuit voltage limits
    20...26.5 V AC 24 V in operation
    14.5 V AC 24 V drop-out
    typical current consumption
    140 mA 24 V AC I maximum while closing with LUB12
    220 mA 24 V AC I maximum while closing with LUB32
    220 mA 24 V AC I maximum while closing with LUB38
    70 mA 24 V AC I rms sealed with LUB12
    90 mA 24 V AC I rms sealed with LUB32
    90 mA 24 V AC I rms sealed with LUB38
    heat dissipation
    2 W control circuit with LUB12
    3 W control circuit with LUB32
    3 W control circuit with LUB38
    operating time
    35 ms opening with LUB12 control circuit
    35 ms opening with LUB32 control circuit
    35 ms opening with LUB38 control circuit
    70 ms closing with LUB12 control circuit
    70 ms closing with LUB32 control circuit
    70 ms closing with LUB38 control circuit
    reset
    Manual reset
    standards
    EN 60947-6-2
    IEC 60947-6-2
    UL 60947-4-1, with phase barrier
    CSA C22.2 No 60947-4-1, with phase barrier
    product certifications
    CE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    [Ui] rated insulation voltage
    690 V IEC 60947-6-2
    600 V UL 60947-4-1
    600 V CSA C22.2 No 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-6-2
    safe separation of circuit
    400 V SELV between the control and auxiliary circuits IEC 60947-1
    400 V SELV between the control or auxiliary circuit and the main circuit IEC 60947-1
    fixing mode
    Plug-in front face)
    width
    1.77 in (45 mm)
    height
    2.60 in (66 mm)
    depth
    2.36 in (60 mm)
    compatibility code
    LUCB
    Environment
    IP degree of protection
    IP20 front panel and wired terminals IEC 60947-1
    IP20 other faces IEC 60947-1
    IP40 front panel outside connection zone IEC 60947-1
    protective treatment
    TH IEC 60068
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    6561.68 ft (2000 m)
    fire resistance
    1760 °F (960 °C) parts supporting live components IEC 60695-2-12
    1202 °F (650 °C) IEC 60695-2-12
    shock resistance
    10 gn power poles open IEC 60068-2-27
    15 gn power poles closed IEC 60068-2-27
    vibration resistance
    2 gn 5…300 Hz power poles open IEC 60068-2-6
    4 gn 5…300 Hz power poles closed IEC 60068-2-6
    resistance to electrostatic discharge
    8 kV 3 in open air IEC 61000-4-2
    8 kV 4 on contact IEC 61000-4-2
    non-dissipating shock wave
    1 kV serial mode IEC 60947-6-2
    2 kV common mode IEC 60947-6-2
    resistance to radiated fields
    9.14 V/m (10 V/m) 3 IEC 61000-4-3
    resistance to fast transients
    2 kV 3 serial link IEC 61000-4-4
    4 kV 4 all circuits except for serial link IEC 61000-4-4
    immunity to radioelectric fields
    10 V IEC 61000-4-6
    immunity to microbreaks
    3 ms
    immunity to voltage dips
    70 % / 500 ms IEC 61000-4-11
    Ordering and shipping details
    Category
    22397 - TESYS U - CNTRL MOD(LUCA,LUCD)
    Discount Schedule
    I11
    GTIN
    00785901222620
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.5 MB
    Date 9/25/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    ADV CONTROL (Version 1.0)
    Files in document
    stp
    678.7 KB
    zip
    207.9 KB
    prp.document.label.format zip
    Size 886.5 KB
    Date 12/18/17
    Files in document
    stp
    678.7 KB
    zip
    207.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 578.7 KB
    Date 3/15/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LUCBX6B : advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 179 KB
    Date 12/14/15
    prp.document.label.format pdf
    Size 169.2 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LUCBX6B : advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 189.4 KB
    Date 12/14/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LUCBX6B : advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    advanced control unit LUCB - class 10 - 0.15...0.6 A - 24 V AC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /