Side rotary handle, ComPacT NSXm, black handle, shaft length 45mm to 480mm, IP54

LV426935T

Rotary handle mounting style:

IP Degree of Protection:

Handle colour:

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
ComPacT NSXm has smaller frame size, incorporating new features and innovations
notification_ok
Gain up to 40% in space when using with integrated earth leakage protection
notification_ok
Reduce up to 40% mounting and cabling time
notification_ok
Select, configure and commission easily with EcoStruxure Customer Lifecycle Software
notification_ok
DIN rail mounting product

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
6 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
65
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
195.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help and Contact Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings