USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact B-Frame Molded Case Circuit Breakers
Schneider Eletric LV426966 Picture

LV426966

Green premium brand logo
Schneider Eletric LV426966 Picture
LV426966
Green premium brand logo

Aluminium/Copper mechanical lug connector for 2P

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    51.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PowerPact B
    Compact NSXm
    product or component type
    Cable connector
    accessory / separate part type
    Connection kit
    poles description
    2P
    Complementary
    quantity per set
    Set of 2
    mounting mode
    Fixed
    Line Rated Current
    15…125 A
    conductor material
    Copper
    Aluminium
    connections - terminals
    Screw terminal 0.00…0.11 in² (2.5…70 mm²) AWG 14...AWG 2/0)
    Ordering and shipping details
    Category
    01136 - PP-B FRAME ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    03606481154453
    Package weight(Lbs)
    0.06 kg (0.13 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Size pdf
    Size 12.7 MB
    Date 5/22/19
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.3 MB
    Date 6/1/16
    Description
    Lug kits
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Aluminium/Copper mechanical lug connector for 2P
    Description
    Aluminium/Copper mechanical lug connector for 2P
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Aluminium/Copper mechanical lug connector for 2P
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Aluminium/Copper mechanical lug connector for 2P
    Description
    Aluminium/Copper mechanical lug connector for 2P
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Aluminium/Copper mechanical lug connector for 2P
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Aluminium/Copper mechanical lug connector for 2P
    Description
    Aluminium/Copper mechanical lug connector for 2P
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Aluminium/Copper mechanical lug connector for 2P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /