Schneider Electric USA Website

Welcome to our website.

Select your location

View all   MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV847416 Picture

LV847416

Green premium brand logo
Schneider Eletric LV847416 Picture
LV847416
Green premium brand logo

XF communicating closing voltage release - 277 V AC - for MTZ1 drawout

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    XF diag & com
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ1 circuit-breaker
    Complementary
    control type
    Communicating
    signalling function
    Error
    Ready to close or open
    Coil powered
    Electrical push-button activated
    [Uc] control circuit voltage
    277 V AC 50/60 Hz
    threshold tripping voltage
    0.85...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 VA
    mounting mode
    Drawout
    response time
    55 ms +/- 10 % Masterpact MTZ1
    Ordering and shipping details
    GTIN
    03606480813221
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 17.9 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 14.3 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847416 : XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847416 : XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847416 : XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    XF communicating closing voltage release - 277 V AC - for MTZ1 drawout
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /