Schneider Electric USA Website

Welcome to our website.

Select your location

View all   MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV847445 Picture

LV847445

Green premium brand logo
Schneider Eletric LV847445 Picture
LV847445
Green premium brand logo

XF closing voltage release, standard, Masterpact MTZ1 drawout, 380/480 VAC 50/60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    device short name
    XF
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ1 circuit-breaker
    voltage release type
    Closing coil
    Complementary
    control type
    Standard
    [Un] voltage power supply
    380...480 V AC 50/60 Hz
    threshold tripping voltage
    0.85...1.1 Un on closing
    Holding power consumption
    4.5 VA
    Circuit breaker mounting mode
    Drawout
    Maximum response time
    65 ms on closing Masterpact MTZ1
    Ordering and shipping details
    GTIN
    03606480815553
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.5 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 35.4 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847445 : LV847445_ROHS_CHINA_DECLARATION
    Description
    LV847445_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    LV847445_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847445 : LV847445_ROHS_DECLARATION
    Description
    LV847445_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    LV847445_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847445 : LV847445_REACH_DECLARATION
    Description
    LV847445_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    LV847445_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /