Schneider Electric USA Website

Welcome to our website.

Select your location

View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV847454 Picture

LV847454

Green premium brand logo
Schneider Eletric LV847454 Picture
LV847454
Green premium brand logo

MX 2nd opening voltage release - 277 V AC - for drawout MTZ1

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    Second MX
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ1 circuit-breaker
    voltage release type
    Instantaneous voltage release
    Complementary
    [Uc] control circuit voltage
    277 V AC 50/60 Hz
    threshold tripping voltage
    0.7...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 VA
    mounting mode
    Drawout
    response time
    50 ms +/- 10 % Masterpact MTZ1
    Ordering and shipping details
    GTIN
    03606480813306
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.5 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847454 : LV847454_ROHS_CHINA_DECLARATION
    Description
    LV847454_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    LV847454_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847454 : LV847454_ROHS_DECLARATION
    Description
    LV847454_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    LV847454_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847454 : LV847454_REACH_DECLARATION
    Description
    LV847454_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    LV847454_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /