Schneider Electric USA Website

Welcome to our website.

Select your location

View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV848019 Picture

LV848019

Green premium brand logo
Schneider Eletric LV848019 Picture
LV848019
Green premium brand logo

switch disconnector Masterpact MTZ2 10 HA, 1000 A, 3 poles, fixed

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product or component type
    Switch disconnector
    device application
    Distribution
    switch-disconnector name
    Masterpact MTZ2 10 HA
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    [Ue] rated operational voltage
    690 V AC 50/60 Hz EN/IEC 60947-3
    [Ie] rated operational current
    1000 A AC 50/60 Hz 690 V
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz EN/IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kVEN/IEC 60947-3
    [Icw] rated short-time withstand current
    36 kA 3 s EN/IEC 60947-3
    66 kA 1 s EN/IEC 60947-3
    [Icm] rated short-circuit making capacity
    145 kA peak 220...690 V AC 50/60 Hz
    utilisation category
    AC-23A
    AC-3
    breaking capacity
    66 kA Icu 220...690 V AC 50/60 Hz EN/IEC 60947-2
    [Ics] rated service breaking capacity
    66 kA 220...690 V AC 50/60 Hz EN/IEC 60947-2
    performance level
    HA
    suitability for isolation
    Yes EN/IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    25000 cycles with periodic preventive maintenance EN/IEC 60947-3
    electrical durability
    AC-23A 10000 cycles 440 V AC 50/60 Hz EN/IEC 60947-3
    AC-23A 10000 cycles 690 V AC 50/60 Hz EN/IEC 60947-3
    AC-3 6000 cycles 440 V AC 50/60 Hz EN/IEC 60947-3
    AC-3 6000 cycles 690 V AC 50/60 Hz EN/IEC 60947-3
    connection pitch
    4.53 in (115 mm)
    height
    13.86 in (352 mm)
    width
    16.61 in (422 mm)
    depth
    11.81 in (300 mm)
    Environment
    product weight
    110.23 lb(US) (50 kg)
    standards
    EN/IEC 60947-3
    product certifications
    IECEE CB Scheme
    IP degree of protection
    IP30
    pollution degree
    3 EN/IEC 60947-4-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    GTIN
    03606480813375
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English8
    • Chinese2
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish4
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    MasterPact MTZ - Cybersecurity Guide
    Size pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    MasterPact MTZ - Cybersecurity Guide
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    Size pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    Masterpact MTZ Guide de communication Modbus (Version 05)
    Description
    Masterpact MTZ Guide de communication Modbus
    Size pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guide de communication Modbus
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Description
    Masterpact MTZ - Guide de cybersécurité
    Size pdf
    Size 676.7 KB
    Date 6/1/17
    Description
    Masterpact MTZ - Guide de cybersécurité
    Masterpact MTZ Guía de comunicación Modbus (Version 05)
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Size pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Description
    Masterpact MTZ - Guía de ciberseguridad
    Size pdf
    Size 665.2 KB
    Date 6/1/17
    Description
    Masterpact MTZ - Guía de ciberseguridad
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 902.3 KB
    Date 9/1/18
    Size pdf
    Size 11.2 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV848019 : LV848019_ROHS_CHINA_DECLARATION
    Description
    LV848019_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    LV848019_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848019 : LV848019_ROHS_DECLARATION
    Description
    LV848019_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    LV848019_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848019 : LV848019_REACH_DECLARATION
    Description
    LV848019_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    LV848019_REACH_DECLARATION
    Video's
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /