USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV848351 Picture

LV848351

Green premium brand logo
Schneider Eletric LV848351 Picture
LV848351
Green premium brand logo

Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ3
    device short name
    MTZ3 63 H1
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H1
    suitability for isolation
    Yes IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Base plate
    Rails
    Line Rated Current
    6300 A 104 °F (40 °C)
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kVIEC 60947-2
    [Icm] rated short-circuit making capacity
    220 kA 220/415 V AC 50/60 Hz
    220 kA 440 V AC 50/60 Hz
    220 kA 500/525 V AC 50/60 Hz
    220 kA 660/690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz IEC 60947-2
    circuit breaker CT rating
    6300 A
    performance level
    100 kA Icu 220/415 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 500/525 V AC 50/60 Hz IEC 60947-2
    100 kA Icu 660/690 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA 220/415 V AC 50/60 Hz IEC 60947-2
    100 kA 440 V AC 50/60 Hz IEC 60947-2
    100 kA 500/525 V AC 50/60 Hz IEC 60947-2
    100 kA 660/690 V AC 50/60 Hz IEC 60947-2
    mechanical durability
    10000 cycles with periodic preventive maintenance IEC 60947-2
    electrical durability
    AC-3 6000 cycles 440/690 V AC 50/60 Hz IEC 60947-3
    1500 cycles 440 V AC 50/60 Hz IEC 60947-2
    1500 cycles 690 V AC 50/60 Hz IEC 60947-2
    AC-23A 1500 cycles 440 V AC 50/60 Hz IEC 60947-3
    AC-23A 1500 cycles 690 V AC 50/60 Hz IEC 60947-3
    connection pitch
    9.06 in (230 mm)
    [Icw] rated short-time withstand current
    100 kA 0.5 s IEC 60947-2
    100 kA 1 s IEC 60947-2
    100 kA 3 s IEC 60947-2
    maximum breaking time
    25 ms
    maximum closing response time
    80 ms
    height
    Drawout circuit breaker without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 18.86 in (479 mm)
    width
    Drawout circuit breaker without chassis 32.99 in (838 mm)
    Drawout circuit breaker with chassis 40.00 in (1016 mm)
    depth
    Drawout circuit breaker without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 15.87 in (403 mm)
    Environment
    standards
    IEC 60947-2
    IEC 60364-8-1
    product certifications
    ASTA
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    GTIN
    03606480824258
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages12
    • English8
    • Chinese3
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    Size pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    Masterpact MTZ - Cybersecurity Guide (Version 01)
    Description
    Masterpact MTZ - Cybersecurity Guide
    Size pdf
    Size 635.8 KB
    Date 6/1/17
    Description
    Masterpact MTZ - Cybersecurity Guide
    Masterpact MTZ Guide de communication Modbus (Version 05)
    Description
    Masterpact MTZ Guide de communication Modbus
    Size pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guide de communication Modbus
    Masterpact MTZ - Guide de cybersécurité (Version 01)
    Description
    Masterpact MTZ - Guide de cybersécurité
    Size pdf
    Size 676.7 KB
    Date 6/1/17
    Description
    Masterpact MTZ - Guide de cybersécurité
    Masterpact MTZ Guía de comunicación Modbus (Version 05)
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Size pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Masterpact MTZ - Guía de ciberseguridad (Version 01)
    Description
    Masterpact MTZ - Guía de ciberseguridad
    Size pdf
    Size 665.2 KB
    Date 6/1/17
    Description
    Masterpact MTZ - Guía de ciberseguridad
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 902.3 KB
    Date 9/1/18
    Size pdf
    Size 1.3 MB
    Date 9/1/17
    Size pdf
    Size 11.2 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Circuit breaker Masterpact MTZ3 63H1, 6300 A, 4P drawout, without Micrologic
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    Masterpact MTZ Micrologic X Control Unit - Firmware Release Note (Version 06)
    Description
    Release Note of Masterpact MTZ Micrologic X Firmwares from V001.000.200 to V003.012.000
    Size pdf
    Size 2 MB
    Date 7/1/19
    Description
    Release Note of Masterpact MTZ Micrologic X Firmwares from V001.000.200 to V003.012.000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /