USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV848454 Picture

LV848454

Green premium brand logo
Schneider Eletric LV848454 Picture
LV848454
Green premium brand logo

XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    XF diag & com
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ2 circuit-breaker
    Masterpact MTZ3 circuit-breaker
    Complementary
    control type
    Communicating
    signalling function
    Coil powered
    Ready to close or open
    Error
    Electrical push-button activated
    [Uc] control circuit voltage
    380...480 V AC 50/60 Hz
    threshold tripping voltage
    0.85...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 VA
    mounting mode
    Drawout
    response time
    70 ms +/- 10 % Masterpact MTZ2 800 A
    70 ms +/- 10 % Masterpact MTZ2 1000 A
    70 ms +/- 10 % Masterpact MTZ2 1250 A
    70 ms +/- 10 % Masterpact MTZ2 1600 A
    70 ms +/- 10 % Masterpact MTZ2 2000 A
    70 ms +/- 10 % Masterpact MTZ2 2500 A
    70 ms +/- 10 % Masterpact MTZ2 3200 A
    70 ms +/- 10 % Masterpact MTZ2 4000 A
    70 ms +/- 10 % Masterpact MTZ3 800 A
    70 ms +/- 10 % Masterpact MTZ3 1000 A
    70 ms +/- 10 % Masterpact MTZ3 1250 A
    70 ms +/- 10 % Masterpact MTZ3 1600 A
    70 ms +/- 10 % Masterpact MTZ3 2000 A
    70 ms +/- 10 % Masterpact MTZ3 2500 A
    70 ms +/- 10 % Masterpact MTZ3 3200 A
    70 ms +/- 10 % Masterpact MTZ3 4000 A
    80 ms +/- 10 % Masterpact MTZ2 4000 A
    80 ms +/- 10 % Masterpact MTZ2 5000 A
    80 ms +/- 10 % Masterpact MTZ2 6300 A
    80 ms +/- 10 % Masterpact MTZ3 4000 A
    80 ms +/- 10 % Masterpact MTZ3 5000 A
    80 ms +/- 10 % Masterpact MTZ3 6300 A
    Ordering and shipping details
    GTIN
    03606480807336
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.3 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV848454 : XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848454 : XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848454 : XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
    Size pdf
    Size 195.3 KB
    Date 1/17/20
    Description
    XF communicating closing voltage release - 380/480 V AC - for MTZ2/MTZ3 drawout
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /