Schneider Electric USA Website

Welcome to our website.

Select your location

View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV848457 Picture

LV848457

Schneider Eletric LV848457 Picture
LV848457

MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    MX diag & com
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ2 circuit-breaker
    Masterpact MTZ3 circuit-breaker
    voltage release type
    Shunt trip release
    Complementary
    control type
    Communicating
    signalling function
    Electrical push-button activated
    Coil powered
    Error
    Ready to close or open
    [Uc] control circuit voltage
    12 V DC
    threshold tripping voltage
    0.7...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 W
    mounting mode
    Drawout
    response time
    50 ms +/- 10 %
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Chinese2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.3 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV848457 : MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848457 : MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848457 : MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    MX communicating opening voltage release - 12 V DC - for drawout MTZ2/3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /