Schneider Electric USA Website

Welcome to our website.

Select your location

View all   MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV848727 Picture

LV848727

Green premium brand logo
Schneider Eletric LV848727 Picture
LV848727
Green premium brand logo

Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 12 H10
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H10
    suitability for isolation
    Yes IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Base plate
    Rails
    Line Rated Current
    1250 A 104 °F (40 °C)
    [Ui] rated insulation voltage
    1250 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kVIEC 60947-2
    [Icm] rated short-circuit making capacity
    105 kA 1150 V AC 50/60 Hz
    [Ue] rated operational voltage
    1150 V AC 50/60 Hz IEC 60947-2
    circuit breaker CT rating
    1250 A
    performance level
    50 kA Icu 1150 V AC 50/60 Hz IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA 1150 V AC 50/60 Hz IEC 60947-2
    mechanical durability
    25000 cycles with periodic preventive maintenance IEC 60947-2
    electrical durability
    500 cycles 1150 V AC 50/60 Hz IEC 60947-2
    connection pitch
    4.53 in (115 mm)
    [Icw] rated short-time withstand current
    50 kA 1 s IEC 60947-2
    50 kA 0.5 s IEC 60947-2
    50 kA 3 s
    maximum breaking time
    25 ms
    maximum closing response time
    70 ms
    height
    Drawout circuit breaker without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 17.28 in (439 mm)
    width
    Drawout circuit breaker without chassis 14.88 in (378 mm)
    Drawout circuit breaker with chassis 17.36 in (441 mm)
    depth
    Drawout circuit breaker without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 15.87 in (403 mm)
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    ASEFA
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    GTIN
    03606480809347
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages14
    • English10
    • Chinese3
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish5
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    MasterPact MTZ - Guide de cybersécurité (Version 02)
    Description
    Ce guide fournit des informations sur la cybersécurité des disjoncteurs MasterPact™ MTZ avec unités decontrôle MicroLogic™ X, pour aider les concepteurs et les utilisateurs de système à mettre en place unenvironnement sécurisé d'exploitation du produit.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    Description
    Ce guide fournit des informations sur la cybersécurité des disjoncteurs MasterPact™ MTZ avec unités decontrôle MicroLogic™ X, pour aider les concepteurs et les utilisateurs de système à mettre en place unenvironnement sécurisé d'exploitation du produit.
    Masterpact MTZ Guide de communication Modbus (Version 05)
    Description
    Masterpact MTZ Guide de communication Modbus
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guide de communication Modbus
    MasterPact MTZ - Guía de ciberseguridad (Version 02)
    Description
    Esta guía proporciona información sobre aspectos de ciberseguridad para interruptores automáticosMasterPact™ MTZ con unidades de control MicroLogic™ X para ayudar a los diseñadores y operadoresde sistemas a promover un entorno de funcionamiento seguro para el producto.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/1/19
    Description
    Esta guía proporciona información sobre aspectos de ciberseguridad para interruptores automáticosMasterPact™ MTZ con unidades de control MicroLogic™ X para ayudar a los diseñadores y operadoresde sistemas a promover un entorno de funcionamiento seguro para el producto.
    Masterpact MTZ Guía de comunicación Modbus (Version 05)
    Description
    Masterpact MTZ Guía de comunicación Modbus
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/1/19
    Description
    Masterpact MTZ Guía de comunicación Modbus
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 11.2 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV848727 : Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848727 : Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV848727 : Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Circuit breaker Masterpact MTZ2 12H10, 1250 A, 3P drawout, without Micrologic
    Video's
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
    MasterPact MTZ2 - How to Install the MCH Gear Motor (Version 00)
    Description
    How to video demonstation for MasterPact MTZ2 air circuit breakers (ACB) regarding the MCH gear motor installation. This is a supplemental reference to the MCH gear motor instruction sheet.
    MasterPact MTZ2 - How to Rack in/Rack out a Drawout Device (Version 00)
    Description
    How to video demonstration for MasterPact MTZ2 air circuit breakers (ACB) regarding rack in and rack out for the drawout device. This is a supplemental reference to the MasterPact MTZ2/MTZ3 user guide.
    MasterPact MTZ2 - How to Rack in/Rack out a Drawout Device (Version 00)
    Description
    How to video demonstration for MasterPact MTZ2 air circuit breakers (ACB) regarding rack in and rack out for the drawout device. This is a supplemental reference to the MasterPact MTZ2/MTZ3 user guide.
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ MicroLogic X Control Unit - Firmware Release Note (Version 07)
    Description
    Release Note of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.101.000
    prp.document.label.format pdf
    Size 1.9 MB
    Date 12/1/19
    Description
    Release Note of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.101.000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.