Schneider Electric USA Website

Welcome to our website.

Select your location

View all MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV864695 Picture

LV864695

Green premium brand logo
Schneider Eletric LV864695 Picture
LV864695
Green premium brand logo

Circuit breaker Masterpact MTZ2 08H, 800 A, 4P fixed, without Micrologic

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ2
    device short name
    MTZ2 08 H
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    mounting support
    Base plate
    Rails
    Line Rated Current
    800 A 104 °F (40 °C)
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kVIEC 60947-2
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz
    circuit breaker CT rating
    800 A
    performance level
    100 kA 240 V AC 50/60 Hz
    100 kA 480 V AC 50/60 Hz
    85 kA 600 V AC 50/60 Hz
    mechanical durability
    25000 cycles
    connection pitch
    4.53 in (115 mm)
    [Icw] rated short-time withstand current
    42 kA 1 s IEC 60947-2
    integral instant protection
    40 kA
    maximum breaking time
    30 ms
    maximum closing response time
    70 ms
    height
    13.86 in (352 mm)
    width
    21.14 in (537 mm)
    depth
    11.81 in (300 mm)
    Environment
    standards
    UL 489
    IP degree of protection
    IP30
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    GTIN
    03606480818431
    Package weight(Lbs)
    145.51 lb(US) (66.000 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV864695 : LV864695_ROHS_CHINA_DECLARATION
    Description
    LV864695_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    LV864695_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV864695 : LV864695_ROHS_DECLARATION
    Description
    LV864695_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    LV864695_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV864695 : LV864695_REACH_DECLARATION
    Description
    LV864695_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/18/20
    Description
    LV864695_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /