Schneider Electric USA Website

Welcome to our website.

Select your location

View all   MasterPact MTZ Circuit Breakers - UL/ANSI
Schneider Eletric LV864772 Picture

LV864772

Schneider Eletric LV864772 Picture
LV864772

Switch-disconnector Masterpact MTZ2 08 HF - 800 A - 4P drawout

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    product or component type
    Switch disconnector
    device application
    Distribution
    switch-disconnector name
    Masterpact MTZ2 08 HF
    poles description
    4P
    network type
    AC
    network frequency
    50/60 Hz
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Chassis
    [Ue] rated operational voltage
    240...600 V AC 50/60 Hz
    [Ie] rated operational current
    800 A
    [Icw] rated short-time withstand current
    100 kA 220 V
    100 kA 480 V
    85 kA 600 V
    performance level
    HF
    mechanical durability
    25000 cycles with maintenance
    12500 cycles with maintenance
    electrical durability
    2800 cycles
    connection pitch
    4.53 in (115 mm)
    height
    Drawout switch disconnector without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 17.28 in (439 mm)
    width
    Drawout switch disconnector without chassis 19.41 in (493 mm)
    Drawout circuit breaker with chassis 21.89 in (556 mm)
    depth
    Drawout switch disconnector without chassis 11.81 in (300 mm)
    Drawout circuit breaker with chassis 15.87 in (403 mm)
    integral instant protection
    40 kA
    Environment
    net weight
    264.55 lb(US) (120 kg)
    standards
    UL 489
    IP degree of protection
    IP30
    pollution degree
    3 IEC 60947-1
    ambient air temperature for operation
    -13…158 °F (-25…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    Ordering and shipping details
    GTIN
    03606480818769
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /