Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerLogic BCPM
Schneider Eletric LVCT00201S Picture

LVCT00201S

Schneider Eletric LVCT00201S Picture
LVCT00201S

LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 99.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    LVCT
    product or component type
    Current transformer
    output voltage
    0.333 V
    electrical connection
    Cable 5.91 ft (1.8 m) AWG 22) 600 V
    product destination
    BCPM
    BCPMSC
    Enercept
    IEM3000
    EM3500
    EM4200
    EM4900
    accessory / separate part category
    Measurement accessory
    current transformer type
    Split core balance
    Line Rated Current
    200 A
    network frequency
    50/60 Hz
    Complementary
    range compatibility
    PowerLogic BCPM BCPMA multi-circuit energy meter
    PowerLogic BCPM BCPMB multi-circuit energy meter
    PowerLogic BCPM BCPME multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCA multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCB multi-circuit energy meter
    PowerLogic BCPMSC BCPMSCE multi-circuit energy meter
    PowerLogic EM3500 EM3502 energy meter
    PowerLogic EM3500 EM3550 energy meter
    PowerLogic EM3500 EM3555 energy meter
    PowerLogic EM3500 EM3560 energy meter
    PowerLogic EM3500 EM3561 energy meter
    PowerLogic EM4200 EM4235 energy meter
    PowerLogic EM4200 EM4236 energy meter
    PowerLogic EM4900 EM4904 multi-circuit energy meter
    PowerLogic EM4900 EM4908 multi-circuit energy meter
    PowerLogic EM4900 EM4914 multi-circuit energy meter
    PowerLogic EM4900 EM4928 multi-circuit energy meter
    Acti 9 iEM3000 iEM3455 energy meter
    Acti 9 iEM3000 iEM3465 energy meter
    measurement accuracy
    1 % 10...100 %
    Environment
    relative humidity
    95 %
    ambient air temperature for operation
    32…158 °F (0…70 °C)
    ambient air temperature for storage
    -40…221 °F (-40…105 °C)
    width
    Internal 1.26 in (32 mm)
    External 2.52 in (64 mm)
    depth
    1.54 in (39 mm)
    height
    Internal 1.26 in (32 mm)
    External 2.72 in (69 mm)
    Ordering and shipping details
    Category
    09795 - POWERLOGIC CURRENT TRANSFORMERS
    Discount Schedule
    PL1
    GTIN
    00785901979944
    Package weight(Lbs)
    0.36 kg (0.8 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen and Reproductive harm.For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 260 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.4)
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    Size pdf
    Size 12.9 MB
    Date 9/17/19
    Description
    Note that no printed catalogs are available but all necessary source files, in 14 sections, are available for download from the Shopping Kiosk.
    CAD
    Format
    Size
    Date
    Add to My Documents
    LVCT 100A or 200A or 300A (Small) (Version 1.0)
    Files in document
    dxf
    2.9 MB
    igs
    1.4 MB
    pdf
    881.4 KB
    step
    514.2 KB
    Size zip
    Size 5.7 MB
    Date 12/20/17
    Files in document
    dxf
    2.9 MB
    igs
    1.4 MB
    pdf
    881.4 KB
    step
    514.2 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LVCT00201S : LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    Description
    LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LVCT00201S : LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    Description
    LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    LVCT 200 A - 0.333 V output - split core CT - Ø=32 mm x H=32mm
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 507.1 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /