Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric LX0FG012 Picture
Discontinued

LX0FG012

Schneider Eletric LX0FG012 Picture
Discontinued
LX0FG012

TeSys F - contactor coil - LX0FG - 440 V AC

Show more characteristics
LX0FG012  has not been replaced. Please contact your customer care center for more information.
  • Price*
    118.00 USD
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX0FG
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    440 V AC 50/60 Hz
    average resistance
    106.1 Ohm latching 68 °F (20 °C)
    8126 Ohm unlatching 68 °F (20 °C)
    product compatibility
    CR1F185
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    Environment
    product weight
    1.23 lb(US) (0.56 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118109704
    Package weight(Lbs)
    1.23 lb(US) (0.560 kg)
    Returnability
    No
    Country of origin
    CZ
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.1 KB
    Date 12/1/15
    Size pdf
    Size 302.6 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /