Schneider Electric USA Website

Welcome to our website.

Select your location

View all TeSys F Contactors
Schneider Eletric LX0FH013 Picture
Discontinued

LX0FH013

Schneider Eletric LX0FH013 Picture
Discontinued
LX0FH013

TeSys F - contactor coil - LX0FH - 480 V AC

Show more characteristics
LX0FH013  has not been replaced. Please contact your customer care center for more information.
  • 304.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX0FH
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    480 V AC 50/60 Hz
    average resistance
    127.2 Ohm latching 68 °F (20 °C)
    7997 Ohm unlatching 68 °F (20 °C)
    product compatibility
    CR1F265
    operating time
    50...100 ms unlatching
    45...50 ms latching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    Environment
    product weight
    1.72 lb(US) (0.78 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389118109582
    Package weight(Lbs)
    1.72 lb(US) (0.780 kg)
    Returnability
    No
    Country of origin
    CZ
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /