Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LX1D2D7 Picture
Discontinued

LX1D2D7

Schneider Eletric LX1D2D7 Picture
Discontinued
LX1D2D7

TeSys D - contactor coil - LX1D2 - 42 V AC 50/60 Hz for 9 to 18 A contactor

Show more characteristics
LX1D2D7  has not been replaced. Please contact your customer care center for more information.
  • 52.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D2
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    42 V AC 50/60 Hz
    average resistance
    19.15 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.77 H
    product compatibility
    LC1D09...D18
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.8...1.1 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    70 VA 50/60 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    8 VA 50/60 Hz 0.3 68 °F (20 °C))
    Environment
    net weight
    1.54 lb(US) (0.7 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110234916
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /