USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys D Contactors
Schneider Eletric LX1D2E5 Picture
Discontinued

LX1D2E5

Schneider Eletric LX1D2E5 Picture
Discontinued
LX1D2E5

TeSys D - contactor coil - LX1D2 - 48 V AC 50 Hz for 9 to 18 A contactor

Show more characteristics
LX1D2E5  has not been replaced. Please contact your customer care center for more information.
  • Price*
    52.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D2
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    48 V AC 50 Hz
    average resistance
    28.05 Ohm 68 °F (20 °C)
    inductance of closed circuit
    1.22 H
    product compatibility
    LC1D09...D18
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.8...1.1 Uc 50 Hz 131 °F (55 °C))
    inrush power in VA
    60 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7 VA 50 Hz 0.3 68 °F (20 °C))
    Environment
    net weight
    1.54 lb(US) (0.7 kg)
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110234824
    Package weight(Lbs)
    0.19 lb(US) (0.085 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Description
    TeSys D LC1 D115-D150 - EoLi
    Size pdf
    Size 151.6 KB
    Date 12/1/15
    Description
    TeSys D LC1 D115-D150 - EoLi
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 200.3 KB
    Date 12/1/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /