Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D Contactors
Schneider Eletric LX1D2V7 Picture
Discontinued

LX1D2V7

Schneider Eletric LX1D2V7 Picture
Discontinued
LX1D2V7

TeSys D - contactor coil - LX1D2 - 400 V AC 50/60 Hz for 9 to 18 A contactor

Show more characteristics
LX1D2V7  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 52.40 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D2
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    400 V AC 50/60 Hz
    average resistance
    1810 Ohm 68 °F (20 °C)
    inductance of closed circuit
    64 H
    product compatibility
    LC1D09...D18
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Operational 0.8...1.1 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    70 VA 50/60 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    8 VA 50/60 Hz 0.3 68 °F (20 °C))
    Environment
    net weight
    1.54 lb(US) (0.7 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110207798
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17 lb(US) (0.08 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.76 in (7 cm)
    Package 1 width
    1.73 in (4.4 cm)
    Package 1 Length
    1.30 in (3.3 cm)
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.