Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D Contactors
Schneider Eletric LX1D4U6 Picture
Discontinued

LX1D4U6

Schneider Eletric LX1D4U6 Picture
Discontinued
LX1D4U6

coil LX1-D - 240 V AC 60Hz

Show more characteristics
LX1D4U6  has not been replaced. Please contact your customer care center for more information.
  • 72.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D4
    [Uc] control circuit voltage
    240 V AC 60 Hz
    product compatibility
    LC1D25...D32
    Complementary
    range compatibility
    contactor
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901082798
    Package weight(Lbs)
    0.21 lb(US) (0.095 kg)
    Returnability
    No
    Country of origin
    FR
    Packing Units
    Package 1 Height
    0.800 dm
    Package 1 width
    0.370 dm
    Package 1 Length
    0.530 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.