Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LX1D8G7 Picture

LX1D8G7

Schneider Eletric LX1D8G7 Picture
LX1D8G7

TeSys D - contactor coil - LX1D8 - 120 V AC 50/60 Hz for 115 & 150 A contactor

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 81.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D8
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    average resistance
    4377 Ohm 68 °F (20 °C)
    inductance of closed circuit
    109.69 H
    product compatibility
    LC1D150
    LC1D115
    mechanical durability
    8 Mcycles
    maximum operating rate
    1200 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.5 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.8...1.15 Uc 50/60 Hz 131 °F (55 °C))
    inrush power in VA
    280…350 VA 60 Hz 0.9 68 °F (20 °C))
    280…350 VA 50 Hz 0.9 68 °F (20 °C))
    hold-in power consumption in VA
    2…18 VA 60 Hz 0.9 68 °F (20 °C))
    2…18 VA 50 Hz 0.9 68 °F (20 °C))
    heat dissipation
    3…4.5 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901301622
    Returnability
    Yes
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 117.3 KB
    Date 6/15/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /